Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8190 | PRSP0044DA-A | SOP | 44 | IC | Yes | 27.83mm | 13.24mm | 3.00mm | ||
pkg_7842 | PRDP0022AD-A | DIP | 22 | IC | Yes | 10.16mm | 5.72mm | |||
pkg_7515 | PWSF0006JB-A | WSOF | 6 | Dic | Yes | 2.00mm | 1.60mm | 0.80mm | ||
pkg_460 | PRSP0052JA-A | HSSOP | 52 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_11479 | PRBG0272GB-A | FBGA | 272 | IC | Yes | 17.00mm | 17.00mm | 2.00mm | ||
pkg_9195 | PTQP0048KC-C | TFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.20mm | ||
pkg_8221 | PTSA0024KA-A | TSOP(1) | 24 | IC | Yes | 16.00mm | 6.00mm | 1.10mm | ||
pkg_7872 | PLBG0121GB-A | LFBGA | 121 | IC | Yes | 12.00mm | 12.00mm | 1.46mm | ||
pkg_755 | PRQP0240KC-B | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_496 | PLQP0080LA-A | LFQFP | 80 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | ||
pkg_11721 | PRQP0240KE-A | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_946 | PRBG0297FA-A | BGA | 297 | IC | Yes | 23.00mm | 23.00mm | 2.50mm | ||
pkg_8253 | PTSB0028DA-H | TSOP(2) | 28 | IC | Yes | 10.16mm | 1.10mm | |||
pkg_7903 | PLBG0181JA-A | LFBGA | 181 | IC | Yes | 10.20mm | 10.00mm | 1.45mm | ||
pkg_11847 | PWQN0024KE-A | HWQFN | 24 | IC | Yes | 4.00mm | 4.00mm | 0.80mm | ||
pkg_7581 | SXLG0004JC-A | EFLIP(LGA) | 4 | Dic | Yes | 1.33mm | 1.33mm | 0.25mm | ||
pkg_528 | PRBG1681FA-A | HBGA | 1681 | IC | Yes | 42.50mm | 42.50mm | 3.80mm | ||
pkg_20078 | PLBG0144KB-A | LFBGA | 144 | IC | Yes | 7.00mm | 7.00mm | 1.29mm | 0.50mm | |
pkg_11815 | PLQP0064GA-A | LQFP | 64 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_969 | PRBG2116FA-A | HBGA | 2116 | IC | Yes | 47.50mm | 47.50mm | 2.90mm | ||
pkg_8283 | PTSB0050GA-A | TSOP(2) | 50 | IC | Yes | 10.16mm | 1.10mm | |||
pkg_7935 | PLBG0277KA-A | LFBGA | 277 | IC | Yes | 10.00mm | 10.00mm | 1.54mm | ||
pkg_7619 | TLBG0504DA-A | T-HLBGA | 504 | IC | Yes | 40.00mm | 40.00mm | 1.70mm | ||
pkg_6698 | PLSP0004ZA-A | MPAK | 4 | Dic | Yes | |||||
pkg_11857 | PWLG0036KA-A | WFLGA | 36 | IC | Yes | 4.00mm | 4.00mm | 0.76mm | ||
pkg_994 | PRSP0042GB-K | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_8314 | PTSP0008JD-B | TSSOP | 8 | IC | Yes | 4.40mm | 3.15mm | 1.20mm | ||
pkg_7967 | PLBG0048GB-A | LFBGA | 48 | IC | Yes | 7.00mm | 7.00mm | 1.31mm | ||
pkg_7649 | PRQP0064FE-B | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
pkg_6741 | PLSP0004ZA-A | MPAK | 4 | Dic | Yes | |||||
pkg_20100 | PLBG0266KB-A | LFBGA | 266 | IC | Yes | 11.00mm | 11.00mm | 1.40mm | 0.50mm | |
pkg_11890 | PTSA0048KI-A | TSOP(1) | 48 | IC | Yes | 18.40mm | 12.00mm | 1.00mm | ||
QKP | Q160.28X28 | NA | 160 | PLASTIC | Yes | 27.94mm | 27.94mm | 0.16mm | ||
pkg_8345 | TLBG0061GA-A | T-LFBGA | 61 | IC | Yes | 9.00mm | 7.00mm | 1.21mm | ||
pkg_7999 | PLBG0093GB-A | LFBGA | 93 | IC | Yes | 11.00mm | 10.00mm | 1.65mm | ||
pkg_7678 | PRSP0020DL-C | SOP | 20 | IC | Yes | 12.70mm | 5.60mm | 1.80mm | ||
pkg_6774 | PWSF0002ZA-A | UFP | 2 | Dic | Yes | |||||
pkg_1306 | PRSS0003ZA-A | TO-3PFM | 3 | Dic | Yes | |||||
pkg_8374 | SUBG0036ZA-A | S-UFBGA | 36 | IC | Yes | 3.56mm | 3.11mm | 0.35mm | ||
pkg_8030 | PLBG0165FG-A | LBGA | 165 | IC | Yes | 17.00mm | 15.00mm | 1.46mm | ||
pkg_7706 | PRBG1296FC-A | HBGA | 1296 | IC | Yes | 37.50mm | 37.50mm | 3.37mm | ||
pkg_6821 | PXSN0008KB-A | HXSON | 8 | IC | Yes | 2.50mm | 2.00mm | 0.50mm | ||
pkg_20117 | PLQP0064KF-A / PLQP0064KB-A | LFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.60mm | 0.50mm | |
pkg_1731 | PWQN0020KB-A | HWQFN | 20 | IC | Yes | 4.00mm | 4.00mm | 0.80mm | ||
pkg_8426 | PLQP0064GA-A | LQFP | 64 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_8063 | PRQP0100JJ-A | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
pkg_7735 | PRBG0345FC-A | BGA | 345 | IC | Yes | 22.00mm | 22.00mm | 1.95mm | ||
pkg_6851 | PRBG0440GA-A | FBGA | 440 | IC | Yes | 23.00mm | 23.00mm | 2.10mm | ||
pkg_2776 | PLBG0108GC-A | LFBGA | 108 | IC | Yes | 11.00mm | 11.00mm | 1.56mm | ||
pkg_10217 | PRDP0028AB-A | DIP | 28 | IC | Yes | 35.60mm | 13.40mm | 5.70mm |