Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LOK | L40.5X5D | TQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
PCF | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
L1E | L40.5X5 | TQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
L1L | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
WQN | W4X5.20U | WLCSP-BP | 20 | PLASTIC | Yes | 2.07mm | 1.68mm | 0.50mm | 0.40mm | |
L1V | L10.3X3B | TDFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L2V | L32.4X4C | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
LGH | L72.10X10J | SCQFN | 72 | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm | |
L3A | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
YYZ | V72.9X10 | Module | 72 | PLASTIC | Yes | 10.00mm | 9.00mm | 10.00mm | 1.10mm | |
pkg_11885 | PRBG1384KD-A | FBGA | 1384 | Yes | ||||||
L3E | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
M2M | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
KKH | K18.F | CFP | 18 | HERMETIC | Yes | 11.84mm | 9.83mm | 0.00mm | 1.02mm | |
LNO | L40.5X5C | QFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
MSH | M8.118A | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm | |
LIV | L32.5X5W | PQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.76mm | 0.50mm | |
LRO | L32.4X4G | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
L1D | L12.3X3A | TQFN | 12 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
LCF | L8.3X3L | DFN | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.65mm | |
LL1 | L25.4X5 | PQFN | 25 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
L3T | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4H | L30.4X5A | PQFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
MPF | M14.173 | TSSOP | 14 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
YGX | Y10.3X3 | Module | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 1.70mm | 0.50mm | |
LOR | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
WQO | W9X10.90 | WLCSP-TKCURDLBC | 90 | PLASTIC | Yes | 4.14mm | 3.74mm | 0.53mm | 0.40mm | |
L1Y | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
WSH | W4X4.16E | WLCSP-TKCURDLBC | 16 | PLASTIC | Yes | 1.78mm | 1.78mm | 0.54mm | 0.40mm | |
MIC | MDP0027 | SOICN | 14 | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm | |
KKD | K18.F | CFP | 18 | HERMETIC | Yes | 11.84mm | 9.83mm | 0.00mm | 1.02mm | |
L4D | L8.3X3I | TDFN | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
M2O | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
L4V | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L5E | L28.5X5B | TQFN | 28 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
WPZ | W6X6.36D | WLCSP-BP | 36 | PLASTIC | Yes | 2.41mm | 2.41mm | 0.50mm | 0.40mm | |
WQH | W5X8.40A | WLCSP-BP | 40 | PLASTIC | Yes | 3.26mm | 2.06mm | 0.50mm | 0.40mm | |
LQO | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
PHJ | P6.064 | SOT23 | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
LOZ | L32.3X5 | QFN | 32 | PLASTIC | Yes | 3.00mm | 5.00mm | 0.75mm | 0.40mm | |
L2L | L40.5X5 | TQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
WQT | W9X12.108A | WLCSP-TKCURDLBC | 108 | PLASTIC | Yes | 5.02mm | 3.74mm | 0.53mm | 0.40mm | |
L3K | L40.5X5W | SCQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
L2D | L34.3.8X4.8 | TQFN | 34 | PLASTIC | Yes | 3.80mm | 4.80mm | 0.85mm | 0.40mm | |
L5C | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
LRZ | L6.2X2.1Z | ODFN | 6 | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm | |
LIR | L60.7X7 | QFN | 60 | PLASTIC | Yes | 7.00mm | 7.00mm | 0.90mm | 0.40mm | |
LOG | L24.4X4H | QFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
WQK | W3X3.9 | WLCSP-BP | 9 | PLASTIC | Yes | 1.36mm | 1.28mm | 0.50mm | 0.40mm | |
pkg_20006 | PRBG1022GC-A | FBGA | 1022 | Yes |