ISL72991RHEVAL2Z

Radiation Hardened Low Dropout (LDO) Adjustable Negative Voltage Regulator Evaluation Board

Description

The ISL72991RHEVAL2Z evaluation platform showcases the ISL72991RH, a radiation hardened, low dropout adjustable negative voltage regulator with an output voltage range of -2.25V to -26V. The device features a 1A output current capability, an adjustable current limit pin (ILIM) and a shutdown pin (SD) for easy on/off control.

Key Features

  • Small, compact design
  • VIN range of -3V to -30V
  • VOUT adjustable from -2.25V to -26V
  • Convenient power connection

Applications

  • Post switching power supplies
  • DC/DC converters
  • Motor controllers

ISL72991RHEVAL2Z Rad Hard Low Dropout (LDO) Adjustable Negative Voltage Regulator Eval Board

ISL72991RHEVAL2Z Rad Hard LDO Evaluation Board

Related Products

ISL72991RH

Related Videos

3:00
Learn why the space industry has shifted concern to the effects of long-term, low dose radiation on ICs and how Renesas is addressing this change.
3:40
Rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications.
5:50
The low dose rate ionizing dose response of semiconductors has become a key issue in space applications.
1:59
Nick van Vonno discusses Renesas' commitment to wafer-level radiation acceptance testing.
3:00
Learn why the space industry has shifted concern to the effects of long-term, low dose radiation on ICs and how Renesas is addressing this change.
3:40
Rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications.
5:50
The low dose rate ionizing dose response of semiconductors has become a key issue in space applications.
1:59
Nick van Vonno discusses Renesas' commitment to wafer-level radiation acceptance testing.
3:00
Learn why the space industry has shifted concern to the effects of long-term, low dose radiation on ICs and how Renesas is addressing this change.
3:40
Rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications.
5:50
The low dose rate ionizing dose response of semiconductors has become a key issue in space applications.
1:59
Nick van Vonno discusses Renesas' commitment to wafer-level radiation acceptance testing.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL72991RHEVAL2Z Mass Production Renesas call 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.