ISL70617SEHEV1Z, ISL70517SEHEV1Z

36V Radiation Tolerant Precision Instrumentation Amplifier Evaluation Boards

Description

The ISL70617SEHEV1Z evaluation board is designed to assess the performance of the ISL70617SEH radiation tolerant, differential input, differential output, precision instrumentation amplifier (in-amp).

The ISL70517SEHEV1Z evaluation board is designed to assess the performance of the ISL70517SEH radiation tolerant, differential input, single-ended output, precision instrumentation amplifier (in-amp).

The ISL70617 and ISL70517 are high performance rad tolerant instrumentation amps built on the PR40 process. With separate supply rails for the input and output stages and gain ranging from 0.1 to 10,000, the ISL70617SEH and ISL70517SEH are ideal for a wide variety of applications. The gain accuracy is limited only by the matching of the gain resistors and the output is capable of driving rail-to-rail.

Key Features

  • Separate input and output supplies allow signals riding on a high common-mode voltage to be level shifted to a low voltage device.
  • Banana jack connectors for simple power supply connections.
  • Multiple connectors to easily access VIN and VOUT

Applications

  • ADC drivers
  • Precision test and measurement
  • High voltage process control
  • Signal conditioning for remote powered sensors
  • Satellite communication

ISL70617SEHEV1Z Rad Hard In-Amp Eval Board

ISL70617SEHEV1Z Rad Hard In-Amp Evaluation Board

ISL70517SEHEV1Z Rad Hard In-Amp Eval Board

ISL70517SEHEV1Z Rad Hard In-Amp Evaluation Board

Related Products

ISL70617SEH
ISL70517SEH

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL70617SEHEV1Z Mass Production Renesas call 1 0 Call -
ISL70517SEHEV1Z Mass Production Renesas call 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.