NOTICE - The following device(s) are recommended alternatives:

The 558-01 accepts a high speed input of either PECL or CMOS, integrates a divider of 1, 2, 3, or 4, and provides four CMOS low skew outputs. The chip also has output enables so that one, three, or all four outputs can be tri-stated. The 558-01 is a member of the IDT Clock Blocks™ family of clock generation, synchronization, and distribution devices.

Features

  • 16-pin TSSOP package
  • Pb (lead) free package
  • Selectable PECL or CMOS inputs
  • Operates up to 250 MHz
  • Works as a voltage translator
  • Four low skew (<250 ps) outputs
  • Selectable internal divider
  • Operating input voltages of 3.3 V or 5.0 V
  • Operating output voltages of 2.5 V, 3.3 V or 5.0 V
  • Ideal for IA64 designs

tuneProduct Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete TSSOP 16 C Yes Tube
Availability
Obsolete TSSOP 16 C Yes Reel
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star 558-01 Datasheet Datasheet PDF 214 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-833 Differential Input Self Oscillation Prevention Application Note PDF 180 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PLC# : 210007 End-of-Life (EOL) Process on Select Part Numbers Product Life Cycle Notice PDF 160 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN# : TB1403-01 Changed in Carrier Tape, Plastic Reel and Quantity per Reel on TSSOP-14, TSSOP-16 Product Change Notice PDF 663 KB
PCN# : A1309-01 Changed of Traceability Mark Format Product Change Notice PDF 439 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB

printNews & Additional Resources