This full digital cluster solution is implemented with a four-channel Automotive High-Definition Link (AHL) using a Surround View Monitor (SVM).

This is a cost-effective solution reducing up to 30% of the cost compared to coaxial connectors by using inexpensive analog cables and connectors such as twisted pair connectors that are commonly used in AHL.

System Benefits​:

  • No latency with excellent picture quality compared to digital transmission
  • Reduces R&D cost and development time using power management ICs (PMICs) verified for R-Car M3
  • R-Car M3 and PMICs are compliant with ISO 26262 ASIL B requirements
Image
Full Digital Cluster Solution with AHL

Related Products

Product Description Featured Document Ordering
       
Automotive HD link (AHL)      
4-Channel AHL
(Under Development)
4-Channel Automotive High Definition Link Decoder with MIPI-CSI2 Output Contact Sales Contact Sales
RAA279971 Automotive High Definition Link Encoder Datasheet Buy/Sample
       
Clock Generator      
5P35023 Programmable VersaClock® Clock Generator Datasheet Buy/Sample
5P49V60 VersaClock® 6E Programmable Clock Generator for Automotive Datasheet Buy/Sample
       
Power Management IC (PMIC)      
Camera PMIC
(Under Development)
4-Channel Automotive Camera Power Management IC (Functional Safety Support) Contact Sales Contact Sales
RAA271000 General Purpose System-on-Chip (SoC) PMIC for Automotive Applications Datasheet Contact Sales
       
Pre-Regulator      
RAA271050 4A, High-Efficiency Synchronous Buck Regulator for Automotive Applications Datasheet Contact Sales
       
System-on-Chip (SoC)      
R-Car M3 Automotive System-on-Chip (SoC) Ideal for Medium-Class Automotive Computing Systems User's Manual Contact Sales
       
VSP LCD Controller      
RAA278842 LCD Video Processor with Dual Channel LVDS Open LDI Panel Interface and a Separate MIPI-CSI2 Output Datasheet Buy/Sample
RAA278843 LCD Video Processor with a Pseudo BT.656 Output Datasheet Buy/Sample

descriptionDocumentation

file_downloadDownloads