DK-S124 Development Kit

DK-S124 Development Kit
Renesas
Kit name image

Evaluate all features of the Synergy S124 MCU Group and develop low power applications using Synergy Software and Tools.

Features
  • Access most pins and on-board peripherals of the Synergy S124 MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code with e2 studio ISDE from Renesas or IAR Embedded Workbench® for Renesas Synergy™
  • Flexible connectivity options with USB, CAN, SEEED Grove I2C I/F, and Pmod™ connectors for 3rd party, off-the-shelf, and custom multi-function boards
  • Wireless radio expansion capabilities with a Bluetooth® Low Energy module
  • Human Machine Interface (HMI) functionality with a Capacitive Touch Sensing Unit and Pmod™ LCD display for visualization
  • On-board accelerometer, light, and temperature sensors
  • Measure real-time power consumption of current over program execution
  • Security and encryption functions enable data communications and storage, with support for industry standard algorithms such as AES128/256
  • Safety features include hardware diagnostics, memory protection, and watchdog timeout
  • Debugging and programming with J-Link® OB on-board
Kit Contents
  • DK-S124 main board
  • PMOD LCD display board
  • Quick Start Guide
  • USB Type A to USB Micro-B cable
  • 8 position plug
  • 8 shunt jumpers
System Requirements
  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥ 2.0 GHz
  • ≥ 8 GB system RAM
  • ≥ 2 GB free hard drive space
  • ≥ 2 USB 2.0 ports
  • Internet connection
Global
Distributor
Buy
Digi-Key
BUY
Mouser
BUY
North America
Distributor
Buy
Arrow
BUY
Avnet
BUY
Future Electronics
BUY
Europe
Distributor
Buy
Renesas Shop
BUY
Japan
Distributor
Buy
Marutsu
BUY
Chip One Stop
BUY