Image
DC input/single transistor output photocouplers (optocouplers) are optically coupled isolators containing a GaAs infrared light emitting diode and an NPN silicon phototransistor. This type is suitable for applications such as I/O interfaces and signal transmission circuits.
PLP |
Breakdown Voltage (BV) (kV rms) |
VCEO (V) |
tf (Typical) (µs) |
VCE at CTR (V) |
IF at CTR (mA) |
CTR |
IC @25 °C (A) |
Target applications |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
4-PIN LSOP Photocoupler OPERATING AMBIENT TEMPERATURE 115°C | 2024 Jul, 2031 Dec | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | PLC, Hybrid IC, Power supply, Modem, Communication devices | 0.2272 |
High-speed Switching/High Isolation Voltage Photocoupler Series | 2031 Dec | 5 | 40 | 5 | 5 | 200 | 0.02 | Power supply, Electronic electricity meter, FA equipment | 0.3676 | |
High-speed Switching/High Isolation Voltage Photocoupler Series | 2031 Dec | 5 | 40 | 5 | 5 | 200 | 0.02 | Power supply, Electronic electricity meter, FA equipment | 0.3959 | |
DIP Photocoupler Operating Ambient Temperature 110°C | 2031 Dec | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | Power supply, Telephone, FAX, FA, OA equipment | 0.2878 |
DIP Photocoupler Operating Ambient Temperature 110°C | 2031 Dec | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | Power supply, Telephone, FAX, FA, OA equipment | 0.2878 |
DIP Photocoupler Operating Ambient Temperature 110°C | 2031 Dec | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | Power supply, Telephone, FAX, FA, OA equipment | 0.2727 |
DIP Photocoupler Operating Ambient Temperature 110°C | 2031 Dec | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | Power supply, Telephone, FAX, FA, OA equipment | 0.303 |
DIP Photocoupler, Operating Ambient Temperature 110°C | 2031 Dec | 5 | 80 | 7 | 5 | 5 | 600 | 0.04 | Power supply, Telephone, FAX, FA, OA equipment | |
DIP Photocoupler, Operating Ambient Temperature 110°C | 2031 Dec | 5 | 80 | 7 | 5 | 5 | 600 | 0.04 | Power supply, Telephone, FAX, FA, OA equipment | 0.3636 |
High Isolation Voltage SOP Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 70 | 7 | 5 | 5 | 300 | 0.03 | Power supply, Hybrid IC, Information, Measuring instrument, Modem, Communication devices | 0.2878 |
High Isolation Voltage High Collector to Emitter Voltage Type SOP MULTI Photocoupler Series | 2024 Jul, 2031 Dec | 3.75 | 120 | 10 | 5 | 5 | 400 | 0.03 | Power supply, Hybrid IC, Information, Measuring instrument, Modem, Communication devices | 0.3484 |
High Isolation Voltage SOP Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 70 | 7 | 5 | 5 | 300 | 0.03 | Power supply, Hybrid IC, Information, Measuring instrument, Modem, Communication devices | 0.3959 |
High CTR 4-PIN SOP Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 40 | 5 | 5 | 1 | 400 | 0.04 | PLC, FAX, Modem, Communication devices | 0.3636 |
4-PIN SOP Photocoupler Operating Ambient Temperature 110°C | 2024 Jul, 2031 Dec | 3.75 | 70 | 5 | 5 | 5 | 400 | 0.04 | PLC, Hybrid IC, Power supply, Modem, Communication devices | 0.4101 |
High Isolation Voltage SSOP Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 80 | 7 | 5 | 5 | 400 | 0.03 | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices | 0.303 |
High Isolation Voltage SSOP Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 80 | 7 | 5 | 5 | 400 | 0.03 | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices | 1.055 |
LOW Input Current, High CTR 4, 16-PIN SSOP Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 40 | 5 | 5 | 1 | 400 | 0.04 | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices | 0.3676 |
LOW Input Current, High CTR 4, 16-PIN SSOP Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 40 | 5 | 5 | 1 | 400 | 0.04 | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices | 1.666 |
Ultra-small, 4-Channel, 12-pin, Ultra Shrink SOP Photocoupler | 2024 Jul, 2031 Dec | 1.5 | 70 | 0.4 | 1 | 400 | 0.02 | PLC, Input and output for function automation, Hybrid IC | 2.512 | |
Ultra-small, 4-Channel, 12-pin, Ultra Shrink SOP Photocoupler | 2024 Jul, 2031 Dec | 1.5 | 70 | 0.4 | 1 | 400 | 0.02 | PLC, Input and output for function automation, Hybrid IC | 2.512 | |
Ultra-small, 4-Channel, 12-pin, Ultra Shrink SOP Photocoupler | 2024 Jul, 2031 Dec | 1.5 | 70 | 0.4 | 1 | 400 | 0.02 | PLC, Input and output for function automation, Hybrid IC | 3.374 | |
4-PIN SSOP Photocoupler Operating Ambient Temperature 110°C | 2024 Jul, 2031 Dec | 3.75 | 70 | 5 | 5 | 5 | 300 | 0.05 | Modem, PLC, Power supply | 0.5515 |
High CTR, 4-Pin Ultra Small Package Flat-lead Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 40 | 10 | 5 | 1 | 400 | 0.04 | DC-DC converter, Power supply, PLC, Modem, Communication devices | 0.7916 |
SINGLE Tr. Output, High Collector to Emitter Voltage 4-PIN Ultra Samll Flat-lead Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 120 | 10 | 5 | 1 | 200 | 0.03 | DC-DC converter, Power supply, PLC, Modem, Communication devices | 2.27 |
DC Input/Single Transistor Output Photocouplers (Optocouplers) | 2030 Aug | 5 | 40 | 5 | 5 | 1 | 400 | 0.04 | Robot controller, Industrial inverter, AC Servo, PLC, Measurement equipment, Power supply | 0.2272 |
DC Input/Single Transistor Output Photocouplers (Optocouplers) | 2030 Aug | 5 | 80 | 5 | 5 | 5 | 400 | 0.03 | Robot controller, Industrial inverter, AC Servo, PLC, Measurement equipment, Power supply | 0.2272 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Brochure | PDF 5.14 MB 日本語 | |
Brochure | PDF 7.93 MB 日本語 , 简体中文 | |
Application Note | PDF 466 KB 日本語 | |
Application Note | PDF 957 KB | |
6 items
|