Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LGS | L32.5X5B | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
QNV | Q64.10X10D | TQFP | 64 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.00mm | 0.00mm |
pkg_6761 | PLSP0003ZC-A | MPAK | 3 | Dic | Yes | |||||
LKU | L46.5X6 | QFN | 46 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.00mm | 0.90mm | 0.00mm |
VBK | V196.12X12 | FBGA | 196 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 1.02mm | 0.80mm |
MSL | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
pkg_6839 | PRBG0537FB-A | BGA | 537 | IC | Yes | 27.00mm | 27.00mm | 2.60mm | ||
pkg_7917 | PLBG0209JB-A | LFBGA | 209 | IC | Yes | 12.00mm | 12.00mm | 1.53mm | ||
WEF | W4X5.20D | WLCSP-BPBC | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.72mm | 0.00mm | 0.40mm |
MVX | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 1.27mm |
PL0080AA | LQFP | 80 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 1.40mm | 0.50mm | |
pkg_7981 | PLBG0064JA-A | LFBGA | 64 | IC | Yes | 6.00mm | 6.00mm | 1.53mm | ||
MZE | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |
L3V | L30.4X5A | PQFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
PEG28 | SOIC | 28 | G | PLASTIC | Yes | 17.90mm | 8.40mm | 2.62mm | 1.27mm | |
pkg_8044 | PLQP0144KD-D | LFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 1.60mm | ||
PBT | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
pkg_20132 | PRSP0008DV-A | SOP | 8 | IC | Yes | 3.90mm | 4.90mm | 0.75mm | 1.27mm | |
PXG128 | PQFP | 128 | G | PLASTIC | Yes | 20.00mm | 14.00mm | 2.70mm | 0.50mm | |
pkg_8108 | PRQP0064FE-D | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 2.70mm | ||
pkg_1038 | PLBG0160GA-A | LFBGA | 160 | IC | Yes | 12.00mm | 12.00mm | 1.40mm | ||
BDG100 | CABGA | 100 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.20mm | 1.00mm | |
pkg_8172 | PRSP0016DK-A | SOP | 16 | IC | Yes | 10.20mm | 5.60mm | 1.80mm | ||
pkg_110 | PLQP0216LB-A | LFQFP | 216 | IC | Yes | 28.00mm | 28.00mm | 1.70mm | ||
AJG144 | CABGA | 144 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.80mm | |
pkg_8235 | PTSA0048KG-B | TSOP(1) | 48 | IC | Yes | 18.00mm | 12.00mm | 1.20mm | ||
pkg_11540 | PRBG0320GA-A | FBGA | 320 | IC | Yes | 17.00mm | 17.00mm | 2.30mm | ||
AZR53 | WLCSP | 53 | G | PLASTIC | Yes | 4.20mm | 2.80mm | 0.60mm | 0.40mm | |
pkg_8297 | PTSB0054GB-B | TSOP(2) | 54 | IC | Yes | 12.70mm | 1.10mm | |||
LPJ | L8.3X3H | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
pkg_11831 | PLQP0100KB-A | LFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_7004 | PRBG0272DH-A | BGA | 272 | IC | Yes | 27.00mm | 27.00mm | 2.58mm | ||
pkg_8358 | TLBG0077GA-A | T-LFBGA | 77 | IC | Yes | 11.00mm | 8.00mm | 1.22mm | ||
LSH | L40.6X6 | QFN | 40 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
WPE | W13X13.169 | WLCSP-TKCURDL | 169 | PLASTIC | PLASTIC | Yes | 5.61mm | 5.61mm | 0.50mm | 0.40mm |
pkg_7510 | PTSP0006ZA-A | TMM | 6 | Dic | Yes | 2.90mm | 1.50mm | 1.20mm | ||
LWB | L6.1.6X1.6A | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
LIE | L32.4X4D | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm |
pkg_7576 | SXBG0004JB-A | EFLIP(BGA) | 4 | Dic | Yes | 1.62mm | 1.62mm | 0.53mm | ||
LZX | L28.4X4A | TQFN | 28 | PLASTIC | PLASTIC | Yes | 4.00mm | 4.00mm | 0.03mm | 0.02mm |
LOD | L20.3.5X4 | QFN | 20 | PLASTIC | Yes | 3.50mm | 4.00mm | 0.85mm | 0.50mm | |
pkg_7644 | PRQP0176KA-B | FQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 3.00mm | ||
MCX | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
AZR40 | WLCSP | 40 | G | PLASTIC | Yes | 2.13mm | 3.25mm | 0.60mm | 0.40mm | |
pkg_7701 | PRBG1155FC-A | HBGA | 1155 | IC | Yes | 35.00mm | 35.00mm | 2.95mm | ||
MJL | M20.209 | SSOP | 20 | PLASTIC | PLASTIC | Yes | 7.21mm | 5.31mm | 1.73mm | 0.65mm |
LWU | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
pkg_776 | PRQP0100JE-A | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 3.10mm | ||
MNF | M28.173A | TSSOP-EP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.00mm |
PFI | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |