Renesas' high-performance, radiation hardened PWM controllers are suitable for a wide range of power conversion applications including boost, flyback, isolated output configurations, and voltage or current mode switching power supplies.

Documentation

Title language Type Format File Size Sort descending Date
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
Intersil Commercial Lab Services Brochure PDF 364 KB

Downloads

Title language Type Format File Size Sort descending Date
Software
iSim:PE Software v8.40 Software EXE 157.43 MB

News & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Standard Data Package Page Mar 19, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020