ISL78600EVKIT1Z

Multi-Cell Li-Ion Battery Manager Evaluation Kit

Description

The ISL78600EVKIT1Z is an evaluation kit that facilitates testing of the ISL78600 Li-ion battery pack analog front-end ICs. The ISL78600 monitors cell voltage and temperature. It converts the cell voltages and temperatures to 14-bit digital values, provides cell balance control and provides significant fault detection. The ISL78600 also contains daisy chain hardware to provide robust, redundant board-to-board communication.

The evaluation kit can be used as a stand-alone monitor or combined with additional boards to create a daisy chained application. One board, operating alone, allows testing of up to 12-cell series-connected Li-ion battery packs, using a standard USB interface to a PC. Up to 14 boards cascade (with daisy chain communication from board-to-board) to test systems with up to 168 cells.

Key Features

  • Supports both stand-alone and daisy chained configurations
  • Daisy chaining with both connector only or wire jumper options
  • GUI provided export option for generation of detailed register and/or SPI communications log files
  • USB dongle runs HID firmware for driver-less enumeration and communications with Windows platforms
  • GUI add-in chart generation tool supports real-time graphing, zoom and export of captured data
  • Software provides checksum requirements associated with daisy chain communications
  • Evaluation kit includes a "Battery Emulation" power supply board for cell voltage generation

Applications

  • Hybrid Electric Vehicle (HEV), Plug-in Hybrid Electric Vehicle (PHEV) and Electric Vehicle (EV) battery packs
  • Electric motorcycle battery packs
  • Backup battery and energy storage systems requiring high accuracy management and monitoring
  • Portable and semiportable equipment

ISL78600EVKIT1Z Battery Manager Evaluation Board Top

ISL78600EVKIT1Z Battery Manager Eval Board Top

ISL78600EVKIT1Z Battery Manager Evaluation Board Bottom

ISL78600EVKIT1Z Battery Manager Eval Board Bottom

Related Products

ISL78600

Related Videos

3:18
Learn how to set-up the ISL78610 and ISL78600 evaluation boards in daisy chain configurations and watch a quick overview of the GUI software.
7:12
The ISL78610 is an AEC-Q100 compliant, automotive grade battery monitor and management IC, intended for use with Lithium chemistry batteries.
3:26
Advanced multi-cell balancing solutions improve vehicle safety through unmatched measurement accuracy and improved system diagnostics.
3:18
Learn how to set-up the ISL78610 and ISL78600 evaluation boards in daisy chain configurations and watch a quick overview of the GUI software.
7:12
The ISL78610 is an AEC-Q100 compliant, automotive grade battery monitor and management IC, intended for use with Lithium chemistry batteries.
3:26
Advanced multi-cell balancing solutions improve vehicle safety through unmatched measurement accuracy and improved system diagnostics.
3:18
Learn how to set-up the ISL78610 and ISL78600 evaluation boards in daisy chain configurations and watch a quick overview of the GUI software.
7:12
The ISL78610 is an AEC-Q100 compliant, automotive grade battery monitor and management IC, intended for use with Lithium chemistry batteries.
3:26
Advanced multi-cell balancing solutions improve vehicle safety through unmatched measurement accuracy and improved system diagnostics.

Tool Information

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
ISL78600EVKIT1Z Mass Production Renesas call 1 0 联系分销商 -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.