The MK2049-45A is a dual Phase-Locked Loop (PLL) device which can provide frequency synthesis and jitter attenuation. The first PLL is VCXO based and uses a pullable crystal to track signal wander and attenuate input jitter. The second PLL is a translator for frequency multiplication. Basic configuration is determined by a Mode/Frequency Selection Table. Loop bandwidth and damping factor are programmable via external loop filter component selection. Buffer Mode accepts a 10 to 50 MHz input and will provide a jitter attenuated output at 0.5 x ICLK, 1 x ICLK or 2 x ICLK. In this mode the MK2049-45A is ideal for filtering jitter from high frequency clocks. In External Mode, ICLK accepts an 8 kHz clock and will produce output frequencies from a table of common communciations clock rates, CLK and CLK/2. This allows for the generation of clocks frequency-locked to an 8 kHz backplane clock, simplifying clock synchronization in communications systems. The MK2049-45A can be dynamically switched between T1, E1, T3, E3 outputs with the same 24.576 MHz crystal. IDT can customize these devices for many other different frequencies. Contact your IDT representative for more details.

Features

  • Packaged in 20-pin SOIC
  • 3.3 V + 5% operation
  • Meets the TR62411, ETS300 011, and GR-1244 specification for MTIE, Pull-in/Hold-in Range, Phase Transients, and Jitter Generation for Stratum 3, 4, and 4E
  • Accepts multiple inputs: 8 kHz backplane clock, or 10 to 50 MHz
  • Locks to 8 kHz + 100 ppm (External mode)
  • Buffer Mode allows jitter attenuation of 10 - 50 MHz input and x1 / x0.5 or x1 / x2 outputs
  • Exact internal ratios enable zero ppm error
  • Output rates include T1, E1, T3, E3, and OC3 submultiples
  • Pb (lead) free package
  • See also the MK2049-34 and MK2049-36

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete SOIC 20 I Yes Tube
Availability
Obsolete SOIC 20 I Yes Reel
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
MK2049-45A Datasheet Datasheet PDF 155 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-831 The Crystal Load curve Application Note PDF 395 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-830 Quartz Crystal Drive Level Application Note PDF 143 KB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-802 Crystal-Measuring Oscillator Negative Resistance Application Note PDF 136 KB
AN-800 Approved VCXO Crystals Application Note PDF 150 KB
AN-801 Crystal-High Drive Level Application Note PDF 202 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
Using IDT's Integrated VCXO Products MAN05 Application Note PDF 231 KB
PCNs & PDNs
PCN# : A1305-01 Gold Wire to Copper Wire Product Change Notice PDF 148 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
PDN# : CQ-15-05 Market Declined Quarterly PDN Product Discontinuation Notice PDF 623 KB
Other
External Loop Filters Solver Engineering ZIP 22 KB
PLL External Loop Filter Calculator Engineering ZIP 19 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB