Image
Renesas offers several video switching products including differential crosspoint switches, unbuffered crosspoint switches, and multiplexing amplifiers.
Function |
Configuration |
Diff. Input Signaling |
Bandwidth (MHz) |
Slew Rate (V/µs) |
IS (mA) |
Gain Min |
IOUT (A) |
Diff Gain (%) |
Diff Phase (°) |
|
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
16x8x1 BiMOS-E Crosspoint Switch | 16x8 | |||||||||
500MHz Triple, Multiplexing Amplifier | Triple 2 to 1 | 500 | 870 | 30 | 1 | 0.135 | 0.02 | 0.02 | ||
Triple 16x5 Differential Crosspoint Switch Capable of Operation in Single-Ended or Differential Input Modes | Triple 16x4 | 300 | 800 | 685 | 1 | 0.06 | 0.05 | 0.05 |