Low noise and high performance are key words describing HA-5102 and HA-5104. These general purpose amplifiers offer an array of dynamic specifications including a 3V/µs slew rate and 8MHz bandwidth. Complementing these outstanding parameters is a very low noise specification of 4. 3nV/√Hz at 1kHz. Fabricated using the Intersil high frequency DI process, these operational amplifiers also offer excellent input specifications such as a 0. 5mV offset voltage and 30nA offset current. Complementing these specifications are 108dB open loop gain and 60dB channel separation. Consuming a very modest amount of power (90mW/ package for duals and 150mW/package for quads), HA-5102/04 also provide 15mA of output current. This impressive combination of features make this series of amplifiers ideally suited for designs ranging from audio amplifiers and active filters to the most demanding signal conditioning and instrumentation circuits. These operational amplifiers are available in dual or quad form with industry standard pinouts allowing for immediate interchangeability with most other dual and quad operational amplifiers. HA-5102 Dual, Comp. HA-5104 Quad, Comp. Refer to the /883 data sheet for military product.

Features

  • Low Noise 4.3nV/√Hz
  • Bandwidth 8MHz (Compensated)
  • Slew Rate 3V/µs (Compensated)
  • Low Offset Voltage 0.5mV
  • Available in Duals or Quads

Applications

  • High Q, Active Filters
  • Audio Amplifiers
  • Instrumentation Amplifiers
  • Integrators
  • Signal Generators
  • For Further Design Ideas, See Application Note AN554

descriptionDocumentation

Title language Type Format File Size Date
star HA-5102, HA-5104 Datasheet Datasheet PDF 958 KB
How to Bias Op-Amps Correctly Application Note PDF 263 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Analog ICs Brochure 日本語 Brochure PDF 2.72 MB
Intersil Space Products Brochure Brochure PDF 3.16 MB
General-purpose operational amplifiers and comparators Pamphlet ( D18268EJ2V0PF00 ) Flyer PDF 1.11 MB
TB514: Operational Amplifier Basics Other PDF 519 KB
PA14064 - Minimum Line Quantity Change Product Advisory PDF 282 KB
PCN16087 - Alternate die attach material for assembly of Intersil hermetic packaged products Product Change Notice PDF 260 KB
PCN15064 - Qualification of Alternate Assembly Site for CERDIP (MMT) Product Change Notice PDF 323 KB
PCN14017 - Test Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh, Malaysia Product Change Notice PDF 174 KB
PCN11039 - Manufacturing Site Change for Assembly of Intersil Ceramic Dual-In-Line (Frit Seal Cerdip) Products - Amkor (ATP) Muntinlupa City, Philippines Product Change Notice PDF 147 KB
PCN11040 - Manufacturing Site Change for Assembly of Intersil Ceramic Dual-In-Line (Frit Seal Cerdip) Products - Amkor (ATP) Muntinlupa City, Philippines Product Change Notice PDF 151 KB
PCN11042 - Manufacturing Site Change for Assembly of Intersil Ceramic Solder Seal Packaged Products - Amkor (ATP) Muntinlupa City, Philippines and Intersil (ISP) Palm Bay, FL Product Change Notice PDF 138 KB

file_downloadDownloads

Title language Type Format File Size Date
ha-5104 Model - Other MDL 2 KB
HA-5104 SPICE Macromodel Model - Other PDF 1.08 MB