Connections between equipment for data transfer and power are being revolutionized by the adoption of USB Power Delivery or USB PD. This is a version of USB that allows up to 100W to be passed in either direction.
The R9A02G011 USB power controller along with the ISL81401 buck-boost controller enables users to create a high-efficiency USB Type-C charger. The ISL81401 has an internal bias supply and can power the R9A02G011. A separate buck converter, the ISL85413, is used to push the efficiency further and make the system reliable and efficient.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL81401 40V Bidirectional 4- Switch Synchronous Buck-Boost Controller
|
Buck-Boost Controllers (External FETs) | Buy / Sample |
ISL85413 Wide VIN 300mA Synchronous Buck Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
R9A02G011 USB PD Controller
|
USB-C Charging (Type-C, USB Power Delivery, and DC/DC) | Buy / Sample |