Package | Name | Package Type Sort descending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7837 | PRDP0018AD-B | DIP | 18 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_8684 | PRDP0014AB-A | DIP | 14 | IC | Yes | 19.20mm | 6.30mm | |||
pkg_7841 | PRDP0022AC-A | DIP | 22 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_8689 | PRDP0016AE-A | DIP | 16 | IC | Yes | 19.20mm | 6.30mm | 5.06mm | ||
pkg_7846 | PRDP0024AI-A | DIP | 24 | IC | Yes | 10.16mm | 5.08mm | |||
pkg_661 | PRDP0028AB-A | DIP | 28 | IC | Yes | 35.60mm | 13.40mm | 5.70mm | ||
pkg_8695 | PRDP0018AA-A | DIP | 18 | IC | Yes | |||||
pkg_7850 | PRDP0028AC-B | DIP | 28 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7826 | PRDP0014AH-A | DIP | 14 | IC | Yes | 19.22mm | 6.40mm | 4.50mm | ||
pkg_7855 | PRDP0032AC-A | DIP | 32 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_14 | PRDP0028AB-A | DIP | 28 | IC | Yes | 35.60mm | 13.40mm | 5.70mm | ||
pkg_7686 | PRDP0016AF-C | DIP | 16 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7830 | PRDP0016AF-B | DIP | 16 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_8705 | PRDP0024AF-A | DIP | 24 | IC | Yes | |||||
pkg_7690 | PRDP0042AC-B | DIP | 42 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_7835 | PRDP0018AD-A | DIP | 18 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_876 | PRDP0008AF-B | DIP | 8 | IC | Yes | 9.60mm | 6.30mm | 5.06mm | ||
pkg_7695 | PRDP0018AC-A | DIP | 18 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7844 | PRDP0024AG-A | DIP | 24 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7849 | PRDP0028AC-A | DIP | 28 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_8698 | PRDP0020AD-A | DIP | 20 | IC | Yes | 25.90mm | 6.60mm | |||
pkg_7853 | PRDP0028AE-B | DIP | 28 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_7684 | PRDP0014AE-C | DIP | 14 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_419 | PRDP0016AA-A | DIP | 16 | IC | Yes | 19.00mm | 6.30mm | 4.50mm | ||
pkg_7829 | PRDP0014AF-A | DIP | 14 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7858 | PRDP0040AC-A | DIP | 40 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_7689 | PRDP0042AC-A | DIP | 42 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_7833 | PRDP0016AJ-A | DIP | 16 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7862 | PRDP0008AH-C | DIP | 8 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7693 | PRDP0008AH-B | DIP | 8 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7838 | PRDP0020AE-A | DIP | 20 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_696 | PRDP0016AE-B | DIP | 16 | IC | Yes | 19.20mm | 6.30mm | 5.06mm | ||
pkg_8685 | PRDP0014AC-A | DIP | 14 | IC | Yes | 19.30mm | 6.35mm | |||
pkg_7842 | PRDP0022AD-A | DIP | 22 | IC | Yes | 10.16mm | 5.72mm | |||
pkg_7847 | PRDP0024AJ-A | DIP | 24 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_7495 | GRZZ0002ZE-A | DO-35 | 2 | Dic | Yes | |||||
pkg_8835 | GRZZ0002ZB-A | DO-35 | 2 | Dic | Yes | |||||
pkg_8834 | GRZZ0002ZA-A | DO-41 | 2 | Dic | Yes | |||||
pkg_7496 | GRZZ0002ZF-A | DO-41 | 2 | Dic | Yes | |||||
LPQ | L6.2X2.1 | DODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
LQQ | L10.4X3A | DODFN | 10 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.00mm | 0.00mm |
LPN | L8.3X3F | DODFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
LPT | L6.2X2.1 | DODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
LPP | L8.2.1X2.0 | DODFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.50mm |
LAI | L8.2.1X2.0 | DODFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.50mm |
pkg_6728 | PRSS0004ZD-A | DPAK(L)-(1) | 4 | Dic | Yes | |||||
pkg_6735 | PRSS0004ZD-A | DPAK(L)-(1) | 4 | Dic | Yes | |||||
pkg_6729 | PRSS0004ZD-B | DPAK(L)-(2) | 4 | Dic | Yes | |||||
pkg_6736 | PRSS0004ZD-B | DPAK(L)-(2) | 4 | Dic | Yes | |||||
pkg_6737 | PRSS0004ZD-D | DPAK(L)-(3) | 4 | Dic | Yes |