Title | Information |
---|---|
Package Name | L8.2.1X2.0 |
Package Previous Code | LPP |
Package Description | 8 LEAD DODFN 2.1 X 2.0 X 0.7mm(0.50mm Pitch) |
Package Status | Active |
Package Type | DODFN |
Class | PLASTIC |
Package Code | LPP |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2mm |
Width | 2.1mm |
Thickness | 0mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.00 x 2.10 x 0.00 |