Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LGO | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
QNS | Q64.10X10J | TQFP-EP | 64 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm |
pkg_6758 | PWSN0008JB-A | HWSON | 8 | Dic | Yes | 3.10mm | 2.90mm | |||
LKQ | L15.3.5X3.5 | QFN | 15 | PLASTIC | PLASTIC | Yes | 3.51mm | 3.51mm | 0.75mm | 0.50mm |
TKA | T3.D | CAN | 3 | HERMETIC | HERMETIC | Yes | 16.64mm | 10.54mm | 3.05mm | 2.54mm |
MSG | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
pkg_6836 | PRBG0361FD-A | BGA | 361 | IC | Yes | 27.00mm | 27.00mm | 2.60mm | ||
DCG16 | SOIC | 16 | G | PLASTIC | Yes | 9.90mm | 3.90mm | 1.50mm | 1.27mm | |
pkg_7914 | PLBG0208GA-A | LFBGA | 208 | IC | Yes | 15.00mm | 15.00mm | 1.58mm | ||
WEC | W4X4.16 | WLCSP-BP | 16 | PLASTIC | PLASTIC | Yes | 1.97mm | 1.81mm | 0.00mm | 0.00mm |
MVU | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
NLG32 | VFQFPN | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
pkg_20102 | PLBG0144GJ-A | LFBGA | 144 | IC | Yes | 11.00mm | 11.00mm | 1.54mm | 0.80mm | |
pkg_7978 | PVBG0064LA-B | VFBGA | 64 | IC | Yes | 4.50mm | 4.50mm | 0.99mm | ||
MYU | M14.15 | SOIC | 14 | G | PLASTIC | Yes | 8.65mm | 3.90mm | 1.45mm | 1.27mm |
PLG28 | PLCC | 28 | G | PLASTIC | Yes | 11.50mm | 11.50mm | 3.63mm | 1.27mm | |
M2N | M14.15 | SOICN | 14 | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm | |
pkg_8041 | PLQP0080JB-B | LQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
PBQ | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 2.90mm | 0.00mm | 0.95mm |
L5B | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
pkg_8105 | PLQP0064GD-A | LQFP | 64 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_10355 | PWSN0006JD-B | HUSON | 6 | Dic | Yes | 2.00mm | 2.00mm | 0.75mm | ||
JD6 | CLCC | 6 | G | HERMET | Yes | 2.50mm | 2.00mm | 0.80mm | 0.75mm | |
pkg_8169 | PRSJ0026DA-B | SOJ | 26 | IC | Yes | 17.30mm | 7.62mm | 3.70mm | ||
pkg_1098 | PVQN0020KB-A | VQFN | 20 | IC | Yes | 4.00mm | 4.00mm | 0.95mm | ||
BLG896 | FCBGA | 896 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 2.67mm | 1.00mm | |
pkg_8232 | PTSA0040KA-C | TSOP(1) | 40 | IC | Yes | 20.00mm | 10.00mm | 1.10mm | ||
pkg_1153 | PLQP0208KB-A | LFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 1.70mm | ||
NXG28 | VFQFPN | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.50mm | 0.40mm | |
pkg_8294 | PTSB0054GA-A | TSOP(2) | 54 | IC | Yes | 22.22mm | 10.16mm | 1.20mm | ||
LPG | L6.2X2.1 | ODFN | 6 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.75mm | 0.65mm |
pkg_11827 | PLQP0100JC-A | LQFP | 100 | IC | Yes | 20.00mm | 14.00mm | 1.60mm | ||
pkg_698 | PTSP0008JB-B | TSSOP | 8 | Dic | Yes | 4.40mm | 3.00mm | |||
pkg_8355 | TLBG0071GA-A | T-LFBGA | 71 | IC | Yes | 11.00mm | 7.00mm | 1.21mm | ||
LSD | L32.5X5S | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
WPB | W3X4.12C | WLCSP-BP | 12 | PLASTIC | PLASTIC | Yes | 1.69mm | 1.39mm | 0.50mm | 0.40mm |
pkg_7507 | PLSP0003ZD-A | MM | 3 | Dic | Yes | 2.90mm | 1.50mm | 1.40mm | ||
LVY | L31.5X7A | QFN | 31 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm | ||
KDC | K28.A | CFP | 28 | HERMETIC | Yes | 17.78mm | 12.70mm | 0.00mm | 1.27mm | |
pkg_7572 | PRSS0004ZS-A | MP-88 | 3 | Dic | Yes | 19.50mm | 15.70mm | |||
LZU | L28.4X4A | TQFN | 28 | PLASTIC | PLASTIC | Yes | 4.00mm | 4.00mm | 0.03mm | 0.02mm |
LOC | L22.4X4A | TQFN | 22 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.50mm | |
pkg_7641 | PRQP0160KB-D | HFQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 3.00mm | ||
MCU | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
LOP | L24.4X4E | TQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm | |
pkg_77 | PRQP0100KB-A | FQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 3.05mm | ||
MJH | M28.209 | SSOP | 28 | PLASTIC | PLASTIC | Yes | 10.21mm | 5.31mm | 1.75mm | 0.65mm |
pkg_20017 | PVBG0064LB-A | VFBGA | 64 | IC | Yes | 4.00mm | 4.00mm | 0.99mm | 0.40mm | |
pkg_7757 | PRBG0484DA-A | BGA | 484 | IC | Yes | 35.00mm | 35.00mm | 2.53mm | ||
MNC | M20.173 | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm |