CD4070BMS contains four independent Exclusive OR gates. The CD4077BMS contains four independent Exclusive NOR gates. The CD4070BMS and CD4077BMS provide the system designer with a means for direct implementation of the Exclusive OR and Exclusive NOR functions, respectively.

Features

  • High voltage types (20V rating)
  • CD4070BMS - Quad Exclusive OR gate
  • CD4077BMS - Quad Exclusive NOR gate
  • Medium-speed operation tPHL, tPLH = 65ns (Typ.) at VDD = 10V, CL = 50pF
  • 5V, 10V and 15V parametric ratings
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20V
  • Maximum input current of 1µA at 18V over full package temperature range; 100nA at 18V and +25 °C
  • Noise margin (over full package/temperature range) 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
  • Meets all requirements of JEDEC tentative standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

Applications

  • Logical comparators
  • Parity generators and checkers
  • Adders/Subtractors

descriptionDocumentation

Title language Type Format File Size Date
star CD4070BMS, CD4077BMS Datasheet Datasheet PDF 328 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
AN9654: Use of Life Tested Parts Application Note PDF 224 KB
Wafer by Wafer Low Dose Rate Acceptance White Paper White Paper PDF 533 KB
PA11003 - Packing Method Change for Intersil TO-xx Metal Can and Flat Pack Packaged Products Product Advisory PDF 499 KB
PCN10123 - Alternate Die Attach Material for Assembly of Intersil Hermetic Packaged Products - Intersil Palm Bay, FL. (ISP) Product Change Notice PDF 230 KB
Intersil Space Products Brochure Brochure PDF 3.16 MB
Intersil Commercial Lab Services Brochure PDF 364 KB
Standard Microcircuit Drawing 5962-96611 (CD4070BMS, CD4077BMS) Other 0 KB
PIN19011 - Price Increase for the Listed Renesas Electronics America (REA) Radiation Hardened Space Products Price Increase Notice PDF 360 KB

printNews & Additional Resources

Type Date Sort ascending
Low Dose Rate Acceptance Testing Page Mar 26, 2020
Standard Data Package Page Mar 20, 2020
Rad Hard SMD Test Flow Page Mar 20, 2020
Rad Hard Test Reports Page Mar 20, 2020