RTKA-TCSTKEV1Z

DAQ on a Stick Renesas Thermocouple

Description

The DAQ on a Stick Renesas Thermocouple is one of a series of reference designs highlighting Renesas’ precision products with different microcontrollers. This reference design is a self-contained demo showing a complete signal chain solution using Renesas precision parts and a Renesas microcontroller. The complete reference design is conveniently housed in a USB stick form factor. This compact design draws power through the USB port and uses a graphical user interface (GUI) to display the real-time temperature. The image to the right shows the data acquisition (DAQ) on a stick reference design.

The image below shows a simplified schematic of the thermocouple design. The design uses Renesas’ ISL28134 chopper amplifier, ISL22317 precision digitally controlled potentiometer (DCP), ISL21010 4.096V voltage reference, ISL21010 3.3V voltage reference, the ISL26102 24-bit Delta-Sigma converter, and the R5F10JBC (RL78/G1C) microcontroller.

Key Features

  • Self-contained demo platform
  • 24-bit ADC with programmable sample rate
  • Zero-drift amplifiers
  • Real-time graphing on GUI
  • Within accuracy of K-Type thermocouples above 0 °C

Software and Tools

The installation application includes the following items:

  • GUI software
  • Desktop shortcut for easy access
  • Application note and schematics

Thermocouple Reference Design

DAQ on a Stick with Thermocouple

Related Products

ISL28134
Chopper Amplifier

ISL22317
Digitally Controlled Potentiometer

ISL21010
4.096V Voltage Reference

ISL21010
3.3V Voltage Reference

ISL26102
24-bit Delta-Sigma Converter

R5F10JBC
(RL78/G1C) Microcontroller

User Guide

TitleTypeLast Updated DateSize
RTKA-TCSTKEV1Z User’s Manual
RTKA-TCSTKEV1Z Evaluation Board User’s Manual
PDF 05 Jun 2019 530 KB

Datasheets

TitleTypeLast Updated DateSize
ISL21010 Datasheet
Micropower Voltage Reference
PDF 19 Apr 2019 3.43 MB
ISL22317 Datasheet
Low Noise, Low Power, I2C® Bus, 128 Taps
PDF 19 Feb 2020 917 KB
ISL26102, ISL26104 Datasheet
Low-Noise 24-bit Delta SIgma ADC
PDF 19 Jul 2018 1.31 MB
ISL28134 Datasheet
5V Ultra Low Noise, Auto-Zero Rail-to-Rail Precision Op Amp
PDF 12 Mar 2020 1.78 MB
RL78/G1C Data Sheet
R01DS0348EJ0120_RL78G1C
PDF 20 Sep 2016 1.49 MB

TitleTypeLast Updated DateSize
RTKA-TCSTKEV1Z Software Installer
Software installer for the DAQ on a Stick Renesas Thermocouple
EXE 13 Jul 2019 14.66 MB

WEEE Questionnaire: The WEEE Return Questionnaire is intended for the return of EEEs supplied by Renesas Electronics Europe to its customers in the European Union only.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.