ISLA214P50-55210EV1Z Daughter Board
Description
This ISLA214P50-55210EV1Z is an evaluation platform featuring Renesas's ultra-high dynamic range fully differential amplifier (FDA), the ISL55210, and the high speed, high performance, 14-bit, 500MSPS ADC, the ISLA214P50. In the delivered configuration, it offers a full signal path reference design providing a 100MHz flat channel bandwidth that achieves typically <-85dBc distortion terms with -2dBFS at the ADC inputs from a -7dBm single-ended input. The channel characteristics (pass band location, stop-band attenuation, gain, etc.), can be easily altered to suit your needs by modifying the 3rd order RLC filter between the amplifier and analog-to-digital converter. To facilitate immediate performance measurement and analysis, this PCB daughterboard mates to Renesas's existing high speed ADC evaluation platform.
Key Features
- Sample Rate: 80 to 500 MSPS
- Input Signal Passband: 100 kHz to 100 MHz (+/- 0.8dB flat)
- Full-Scale Input: -5.0dBm (355mVpp)
- SNR: 71.8 dBFS (Fin = 30MHz, Fs = 500MSPS, ADC only = 72.6 dBFS)
- SFDR: 85dBc (Fin = 30MHz, Fs = 500MSPS, ADC only = 84dBc)
- Power Consumption: 1.0W (FDA + ADC)
- IM3: < -90dBc @ 70MHz (1MHz spacing)
Applications
- High-performance Data Acquisition
- Communication Test Equipment
- Broadband Communications
- Software Defined Radios
- Radar Array Processing
- Digital Pre-distortion
Related Information
Measured 500MSPS, 70MHz Two-tone Performance: IM3 less than −93dBc
ISLA214P50-55210EV1Z Daughter Board
KMB001 Motherboard & ISLA214P50-55210EV1Z Daughter Board
Related Products
Related Videos
Tool Information
Tools Orderable Part Number (s) | Production Status | Manufacturer | Suggested Single Tool Price |
SPQ
|
Description | Distributor Stock | Distributors | Distributor Purchase | Buy Direct |
---|---|---|---|---|---|---|---|---|---|
ISLA214P50-55210EV1Z | Mass Production | Renesas | $275.00 | 1 | 1 | Digi-Key | - | ||
1 | Mouser | ||||||||
ADCMB-HSFMCEV1Z | Mass Production | Renesas | $1495.00 | 1 | 1 | Mouser | - |
Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.