ISL78171EVAL1Z

6-Channel, 50mA Automotive LED Driver Evaluation Board

Description

This quick start guide pertains to the ISL78171EVAL1Z Evaluation Board. This board is populated with 60 LEDs in 6P10S (six parallel strings, each string consisting of 10 LEDs in series) configuration to simplify evaluation and testing. The device can function with or without an I2C controller. If it is required to use I2C control for the ISL78171EVAL1Z board, use a generic I2C interface adapter (not supplied with the evaluation board kit) for the purpose of communication. Please note that the slave address on the ISL78171 is hexadecimal 58. Please refer to the quick setup guides for jumper settings and power-up instructions

Key Features

  • Integrated 40V boost converter
  • 6 Precision current sinks, up to 50mA each
  • Current matching ±0.7% typical
  • Dimming modes: DC, internal PWM, direct PWM, DC + Int/Dir PWM
  • Typical dimming ratio exceeding 60,000:1 for DC + Int/Dir PWM
  • Phase shift control for internal PWM dimming
  • 600kHz/800kHz/1.2MHz I2C selectable switching frequency
  • Dynamic headroom control

Applications

  • Infotainment display LED backlighting
  • LCD monitor LED backlighting
  • Field sequential RGB LED backlighting

ISL78171EVAL1Z Automotive LED Driver Eval Board

ISL78171EVAL1Z Automotive LED Driver Eval Board

Related Products

ISL78171

Related Videos

3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
1:27
The ISL76xx light sensor family features the first transparent package qualified for -40 °C to 105 °C.
3:26
Advanced multi-cell balancing solutions improve vehicle safety through unmatched measurement accuracy and improved system diagnostics.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
1:27
The ISL76xx light sensor family features the first transparent package qualified for -40 °C to 105 °C.
3:26
Advanced multi-cell balancing solutions improve vehicle safety through unmatched measurement accuracy and improved system diagnostics.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
1:27
The ISL76xx light sensor family features the first transparent package qualified for -40 °C to 105 °C.
3:26
Advanced multi-cell balancing solutions improve vehicle safety through unmatched measurement accuracy and improved system diagnostics.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price Description Distributor Stock Distributors Distributor Purchase
ISL78171EVAL1Z Mass Production Renesas $160.00 2 Mouser

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.