ISL6140/41EVAL1Z

Negative Voltage Hot Plug/Hot Swap Controller Evaluation Board

Description

The ISL6140/41EVAL1 evaluation board is used to evaluate the ISL6140 and ISL6141 8-pin, negative voltage hot plug/hot swap controllers. The ISL6140/41EVAL1 board set is made up of three boards: a bus board for input -48V power bus, control board for IC hot-plug functions and load board for load resistors and capacitors. The three board set allows the user to simulate plugging a board into a live edge connector or simulate plugging a live load into a motherboard.

The ISL6140 and ISL6141 hot swap/hot plug controllers allow a board to be safely inserted and removed from a live backplane. Inrush current is limited to a programmable value by controlling the gate voltage of an external N-channel pass transistor. The pass transistor is turned off if the input voltage is less than the undervoltage threshold, or greater than the overvoltage threshold.

Key Features

  • Low-side external NFET switch
  • Programmable inrush current
  • Programmable electronic circuit breaker (overcurrent shutdown)
  • Programmable overvoltage protection
  • Programmable undervoltage protection
  • Power-good control output - PWRGD active low: (L version)

Applications

  • VoIP (voice over internet protocol) servers
  • Telecom systems at -48V
  • Negative power supply control
  • +24V wireless basestation power

ISL6140/41EVAL1Z Hot Plug Controller Eval Board

ISL6140/41EVAL1Z Hot Plug Controller Evaluation Board

Related Products

ISL6140
ISL6141

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL6140/41EVAL1Z Mass Production Renesas $82.50 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.