Renesas' current sense amplifier portfolio features both analog output current sense amplifiers and digital output digital power monitors (DPMs).

Current sense amplifiers (also called current shunt amplifiers) are special-purpose operational amplifiers (op amps) that integrate external components and output a voltage proportional to the current flowing in a power rail. They utilize a "sense resistor" to convert the load current in the power rail to a small voltage, which is then amplified by the current sense amplifier. Renesas offers unidirectional high-side and low-side current sense amplifiers.

Digital power monitors are integrated solutions that provide high-side, low-side, and bidirectional current monitoring, as well as voltage monitoring, and use an on board analog-to-digital converter to provide digital feedback. Renesas' robust and highly accurate digital power monitor (DPM) family offers a high level of integration and a range of capability including high common mode voltage support, full featured bidirectional, high-side and low-side digital current sense, and voltage monitors with fast interrupts and serial interface.

Featured Products

Product Description
ISL28006 Micropower, Rail to Rail Input Current Sense Amplifier with Voltage Output
ISL28022 Precision Digital Power Monitor

Parametric Product List

descriptionDocumentation

Title language Type Format File Size Date
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1955: Design Ideas for Intersil Digital Power Monitors Application Note PDF 1.32 MB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN1827: High-Side, High Current Sensing Techniques Application Note PDF 419 KB
Analog ICs Brochure 日本語 Brochure PDF 2.72 MB
TB514: Operational Amplifier Basics Other PDF 519 KB
Sensing Elements for Current Measurements 简体中文 White Paper PDF 413 KB

file_downloadDownloads