Title | Information |
---|---|
Package Name | PTLG0077KA-A |
Package Previous Code | 77F0E |
JEITA Standard | P-TFLGA77-6x6-0.50 |
Package Status | Active |
Package Type | TFLGA |
Class | IC |
Package Code | pkg_1080 |
Lead Count | 77 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 6mm |
Thickness | 1.05mm |
Pkg. Dimensions (mm) | 6 x 6 x 1.05 |