Not recommended for new designs

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Not Recommended for New Designs TVSOP 80 C No Tube
Availability
Not Recommended for New Designs TVSOP 80 C No Reel
Availability
Obsolete TVSOP 80 C Yes Tube
Availability
Obsolete TVSOP 80 C Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
74ALVCHS162830 Datasheet Datasheet PDF 147 KB
Application Notes & White Papers
AN-224: ALVC/LVC Logic Characteristics and Apps. Application Note PDF 238 KB
PCNs & PDNs
PDN# : CQ-13-01 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 302 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN#: TB-0510-05 New Shipping Tube for TSSOP/TVSOP/TSSOP Exposed Product Change Notice PDF 201 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN#: A-0307-04, Assembly line transfer to ATP Product Change Notice PDF 29 KB
PCN # L-0302-04 Moisture Level change Product Change Notice PDF 97 KB
PCN#:A-0210-05,Mold compound & Die attach material Product Change Notice PDF 196 KB
PCN# L0203-03 Wafer Fab Transfer, Fab 2 to Fab 4 Product Change Notice PDF 11 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
Downloads
74ALVCHS162830 HSPICE MODEL Model - HSPICE ZIP 52 KB
74ALVCHS162830 IBIS MODEL Model - IBIS ZIP 10 KB