DC-Power Line Communication (PLC) Evaluation Kit with LED Lighting
The JP167-PLCDCPOCKITZ kit enables quick prototyping and demonstration of an LED lighting system controlled over the DC power lines. PLC makes it possible to transmit...
Power Line Communication (PLC) is a communication method that uses power lines as the medium, so it is possible to build a system quickly at a low cost. Using this method, communication data can be propagated through AC or DC power lines. For example, building automation can be realized using existing AC power lines in the building. Alternatively, DC power lines can be used for communication between devices, reducing device harnesses.
Renesas provides a narrow-band PLC modem IC, R9A06G061, which enables high-speed communication over 1Mbps and stable long-distance communication over 1km for peer-to-peer networks.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RV1S2211A DC Input/Single Transistor Output Photocouplers (Optocouplers)
|
DC Input Single | Buy / Sample |
ISL15102 Single Port, PLC Differential Line Driver
|
PLC Line Drivers | Buy / Sample |
RAA223011 700V AC/DC Regulator with Ultra-Low Standby Power and up to 5W Output Power
|
Non-Isolated AC/DC Buck Converters | Buy / Sample |
R9A06G061 High Speed Narrow Band Power Line Communication Modem IC
|
PLC Modem ICs | Buy / Sample |
ISL85412 Wide VIN 150mA Synchronous Buck Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
The JP167-PLCDCPOCKITZ kit enables quick prototyping and demonstration of an LED lighting system controlled over the DC power lines. PLC makes it possible to transmit...
This video demonstrates the simplicity of LED lighting controlled via power line communication using the R9A06G061 NB-PLC Modem. R9A06G061 is a narrow-band power line communication modem IC that consists of an analog front-end (AFE), DSP and MCU, which enables high-speed and stable long-distance communication peer-to-peer networks. Especially, R9A06G061 has improved direct drive capability to expand its use in DC power supply system applications.