Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7603 | PWQN0064KE-A | HWQFN | 64 | IC | Yes | 9.00mm | 9.00mm | 0.75mm | ||
pkg_8673 | PRSP0008DE-A | SOP | 8 | IC | Yes | 4.85mm | 4.40mm | 2.03mm | ||
pkg_6114 | PLSP0003ZB-A | MPAK | 3 | Dic | Yes | 2.95mm | 1.50mm | 1.40mm | ||
pkg_8084 | PRQP0044GE-A | QFP | 44 | IC | Yes | 10.00mm | 10.00mm | 3.00mm | ||
pkg_11838 | PLSP0020JC-A | LSSOP | 20 | IC | Yes | 6.65mm | 6.10mm | 1.40mm | ||
pkg_20130 | PTSA0032KJ-A | TSOP(1) | 32 | IC | Yes | 8.00mm | 11.80mm | 1.20mm | 0.50mm | |
EMM | E48.6 | NA | 48 | PLASTIC | Yes | 62.23mm | 13.97mm | |||
pkg_7632 | TLBG0680FA-A | T-HLBGA | 680 | IC | Yes | 40.00mm | 40.00mm | 1.60mm | ||
pkg_8707 | PRSP0024DB-A | SOP | 24 | IC | Yes | |||||
pkg_6725 | PRSS0003AD-A | TO-220FM | 3 | Dic | Yes | |||||
pkg_8115 | PRQP0120KA-A | FQFP | 120 | IC | Yes | 20.00mm | 20.00mm | 3.00mm | ||
pkg_11872 | PRSS0004AV-A | TO-263S | 4 | Dic | Yes | |||||
pkg_7774 | PRBG0625FA-A | BGA | 625 | IC | Yes | 27.00mm | 27.00mm | 2.70mm | ||
pkg_20029 | PLBG0225GB-A | LFBGA | 225 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | ||
pkg_7662 | PRQP0240KD-A | FQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.80mm | ||
pkg_8756 | PRQP0056JB-B | QFP | 56 | IC | Yes | 2.54mm | ||||
pkg_6758 | PWSN0008JB-A | HWSON | 8 | Dic | Yes | 3.10mm | 2.90mm | |||
pkg_8147 | PRDP0040BB-A | SDIP | 40 | IC | Yes | 15.24mm | 5.08mm | |||
pkg_120 | PRQP0296LA-B | HFQFP | 296 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_7803 | PRBG0416DA-A | HBGA | 416 | IC | Yes | 40.00mm | 40.00mm | 2.80mm | ||
pkg_20049 | PLBG0361KB-A | LFBGA | 361 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | 0.50mm | |
pkg_7698 | PRBG1088DA-A | HBGA | 1088 | IC | Yes | 42.50mm | 42.50mm | 3.15mm | ||
pkg_8816 | PRSS0004AB-A | TO-220S | 4 | Dic | Yes | |||||
pkg_6811 | PTSP0038KB-A | HTSSOP | 38 | IC | Yes | 9.70mm | 4.40mm | 1.20mm | ||
pkg_8186 | PRSP0028DJ-A | SOP | 28 | IC | Yes | 18.00mm | 8.40mm | 2.95mm | ||
pkg_1574 | PTSB0044GD-B | TSOP(2) | 44 | IC | Yes | 18.41mm | 10.16mm | 1.20mm | ||
pkg_7839 | PRDP0020AG-A | DIP | 20 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7726 | PRBG0272DF-A | BGA | 272 | IC | Yes | 27.00mm | 27.00mm | 2.38mm | ||
pkg_9115 | PLBG0241JB-A | LFBGA | 241 | IC | Yes | 12.00mm | 12.00mm | 1.51mm | ||
pkg_6842 | PRBG0753FA-A | BGA | 753 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
pkg_8217 | PTSA0028ZC-A | TSOP(1) | 28 | IC | Yes | 13.40mm | 8.00mm | 1.20mm | ||
pkg_2641 | PRBG0624FB-B | HBGA | 624 | IC | Yes | 27.00mm | 27.00mm | 3.45mm | ||
pkg_7868 | PVBG0113GA-A | VFBGA | 113 | IC | Yes | 10.00mm | 10.00mm | 0.90mm | ||
pkg_10135 | PWQN0048KB-A | HWQFN | 48 | IC | Yes | 7.00mm | 7.00mm | 0.80mm | 0.50mm | |
MME | M24.433 | NA | 24 | PLASTIC | Yes | 15.90mm | 11.00mm | |||
JDC | J20.B | NA | 20 | HERMETIC | Yes | 8.89mm | 8.89mm | |||
pkg_9440 | PLQP0176KF-B | HLFQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 1.60mm | ||
pkg_6872 | PVBG0064KB-A | VFBGA | 64 | IC | Yes | 5.00mm | 5.00mm | 1.00mm | ||
pkg_8249 | PTSB0028DA-A | TSOP(2) | 28 | IC | Yes | 10.16mm | 1.10mm | |||
pkg_2920 | PVBG0064KD-A | VFBGA | 64 | IC | Yes | 5.00mm | 5.00mm | 1.00mm | ||
pkg_79 | PRQP0080GD-A | QFP | 80 | IC | Yes | 20.00mm | 14.00mm | 3.10mm | ||
pkg_10456 | TLBG0180FA-A | T-LBGA | 180 | IC | Yes | 18.50mm | 14.00mm | 1.37mm | ||
pkg_964 | PRBG0953FC-A | BGA | 953 | IC | Yes | 35.00mm | 35.00mm | 2.60mm | ||
pkg_696 | PRDP0016AE-B | DIP | 16 | IC | Yes | 19.20mm | 6.30mm | 5.06mm | ||
pkg_828 | PTSA0048KB-A | TSOP(1) | 48 | IC | Yes | 18.40mm | 12.00mm | 1.20mm | ||
pkg_3023 | PLQP0064JA-B | LQFP | 64 | IC | Yes | 12.00mm | 12.00mm | 1.70mm | ||
pkg_7931 | PLBG0249JA-A | LFBGA | 249 | IC | Yes | 13.00mm | 13.00mm | 1.53mm | ||
pkg_1081 | PTLG0113KA-A | TFLGA | 113 | IC | Yes | 6.00mm | 6.00mm | 1.05mm | ||
pkg_20096 | PLBG0036KA-A | LFBGA | 36 | IC | Yes | 4.00mm | 4.00mm | 1.29mm | 0.50mm | |
pkg_990 | PRSP0042GB-F | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm |