Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BG256 | PBGA | 256 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 2.00mm | 1.27mm | |
BC256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.40mm | 1.00mm | |
PL84 | PLCC | 84 | 240 | PLASTIC | No | 29.21mm | 29.21mm | 3.63mm | 1.27mm | |
AE420 | TEPBGA | 420 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.33mm | 1.27mm | |
GU84 | PGA | 84 | NP | HERMET | No | 27.94mm | 27.94mm | 3.68mm | 2.54mm | |
PT28 | PDIP | 28 | 240 | PLASTIC | No | 34.30mm | 7.62mm | 3.30mm | 2.54mm | |
BS352 | SBGA | 352 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 1.70mm | 1.27mm | |
LC48 | LCC | 48 | NP | HERMET | No | 14.20mm | 14.22mm | 1.78mm | 1.02mm | |
DR208 | PQFP | 208 | 240 | PLASTIC | No | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
PN64 | TQFP | 64 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.80mm | |
CD20 | CDIP | 20 | NP | HERMET | No | 25.40mm | 7.62mm | 2.90mm | 2.54mm | |
BG313 | PBGA | 313 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.30mm | 1.27mm | |
PA56 | TSSOP | 56 | 240 | PLASTIC | No | 14.00mm | 6.10mm | 1.00mm | 0.50mm | |
PR32 | TQFP | 32 | 240 | PLASTIC | No | 7.00mm | 7.00mm | 1.40mm | 0.80mm | |
BC324 | CABGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.40mm | 1.00mm | |
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
HL484 | FCBGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.92mm | 1.00mm | |
AR324 | FCBGA | 324 | RoHS | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
BF208 | CABGA | 208 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
PN80 | TQFP | 80 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.65mm | |
JSB | J3.A | CLCC | 3 | HERMETIC | HERMETIC | No | 10.16mm | 7.52mm | 2.97mm | 3.81mm |
CD24 | CDIP | 24 | NP | HERMET | No | 32.00mm | 15.24mm | 2.90mm | 2.54mm | |
HMH143 | FCBGA | 143 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
NVG28 | VFQFPN | 28 | G | PLASTIC | Yes | 6.00mm | 5.00mm | 0.60mm | 1.00mm | |
pkg_8229 | PTSA0040KA-B | TSOP(1) | 40 | IC | Yes | 20.00mm | 10.00mm | 1.20mm | ||
pkg_1151 | PRBG0404GA-A | FBGA | 404 | IC | Yes | 19.00mm | 19.00mm | 1.90mm | ||
JSW8 | CLCC | 8 | G | HERMET | Yes | 3.20mm | 2.50mm | 0.95mm | 2.10mm | |
pkg_8291 | PTSB0050GA-K | TSOP(2) | 50 | IC | Yes | 20.91mm | 10.16mm | 1.20mm | ||
LPD | L8.2.36X3.94 | HODFN | 8 | PLASTIC | PLASTIC | Yes | 3.94mm | 2.36mm | 0.00mm | 0.00mm |
pkg_11822 | PLQP0064KF-A | LFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.60mm | ||
pkg_6950 | PLQP0144KD-B | LFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 1.60mm | ||
pkg_8352 | TVBG0065KA-A | T-VFBGA | 65 | IC | Yes | 6.00mm | 6.00mm | 0.93mm | ||
LSA | L56.8X8F | QFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm |
WNY | W4X5.20Q | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.60mm | 0.00mm | 0.40mm |
pkg_7504 | PWSP0003KA-A | USM | 3 | Dic | Yes | 0.90mm | ||||
LVR | L28.4X5A | QFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.50mm |
ZFA | Z5.067B | NA | 5 | PLASTIC | Yes | 15.24mm | 10.16mm | |||
pkg_757 | PRQP0256LA-B | HFQFP | 256 | IC | Yes | 28.00mm | 28.00mm | 3.95mm | ||
LZR | L48.7X7W | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.85mm | 0.50mm |
LIS | L48.6X6B | QFN | 48 | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.40mm | |
pkg_7638 | PRQP0120GC-B | HQFP | 120 | IC | Yes | 28.00mm | 28.00mm | 3.50mm | ||
MCR | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
WQL | W3X3.9 | WLCSP-BP | 9 | PLASTIC | Yes | 1.36mm | 1.28mm | 0.50mm | 0.40mm | |
pkg_7697 | PRBG0225CC-A | BGA | 225 | IC | Yes | 27.00mm | 27.00mm | 2.58mm | ||
MJE | M24.209 | SSOP | 24 | PLASTIC | PLASTIC | Yes | 8.20mm | 5.31mm | 1.75mm | 0.65mm |
pkg_20014 | PTLG0145JC-A | TFLGA | 145 | IC | Yes | 9.00mm | 9.00mm | 1.01mm | 0.65mm |