Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
L4C | L8.3X3I | TDFN | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L4F | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
L4U | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
VLB | V81.8X8 | FBGA | 81 | PLASTIC | Yes | 8.00mm | 8.00mm | 1.36mm | 0.80mm | |
PBY | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
LIY | L60.7X7A | QFN | 60 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm | |
L2K | L32.4X4G | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm | |
QMD | Q48.7X7D | LQFP | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.00mm | 0.50mm | |
YGV | Y6.2.8X3 | Module | 0 | PLASTIC | Yes | 3.00mm | 2.80mm | 1.70mm | 0.50mm | |
MPO | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm | |
L5R | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
WQG | W5X5.25K | WLCSP-BPBC | 25 | PLASTIC | Yes | 2.32mm | 2.32mm | 0.53mm | 0.40mm | |
MCA | M10.118A | MSOP | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm | |
L2C | L20.3X4A | TQFN | 20 | PLASTIC | Yes | 3.00mm | 4.00mm | 0.75mm | 0.50mm | |
L2P | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
VPM | V66.4.50X7.50 | LFBGA | 66 | PLASTIC | Yes | 4.50mm | 7.50mm | 1.07mm | 0.65mm | |
L3N | L52.6X6W | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.85mm | 0.40mm | |
L4L | L10.3X3B | TDFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
WRC | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
L5P | L26.4X4 | QFN | 26 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.55mm | |
LKO | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
LIJ | L40.5X5D | TQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
LAH | L20.3.5X3.5 | QFN | 20 | PLASTIC | Yes | 3.51mm | 3.51mm | 0.90mm | 0.50mm | |
KDG | K10.B | CFP | 10 | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm | |
L1Q | L40.5X5C | QFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
L2U | L32.4X4C | QFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
QTS | Q80.12X12C | TQFP-EP | 80 | PLASTIC | Yes | 11.99mm | 11.99mm | 1.00mm | 0.50mm | |
M2H | M14.15 | SOICN | 14 | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 1.27mm | |
L4P | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
WRE | W4X4.12 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.89mm | 1.89mm | 0.50mm | 0.40mm | |
KDC | K28.A | CFP | 28 | HERMETIC | Yes | 17.78mm | 12.70mm | 0.00mm | 1.27mm | |
LUZ | L72.10X10J | QFN | 72 | PLASTIC | Yes | 10.01mm | 10.01mm | 0.90mm | 0.50mm | |
LOC | L22.4X4A | TQFN | 22 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.50mm | |
LHJ | L36.6X6D | SCQFN | 36 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.85mm | 0.50mm | |
LOP | L24.4X4E | TQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm | |
MYW | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_698 | PTSP0008JB-B | TSSOP | 8 | Dic | Yes | 4.40mm | 3.00mm | |||
pkg_7507 | PLSP0003ZD-A | MM | 3 | Dic | Yes | 2.90mm | 1.50mm | 1.40mm | ||
pkg_7540 | PLZZ0004ZA-A | MP-2 | 3 | Dic | Yes | 6.70mm | 3.65mm | 1.60mm | ||
pkg_7572 | PRSS0004ZS-A | MP-88 | 3 | Dic | Yes | 19.50mm | 15.70mm | |||
pkg_1299 | PRSS0004ZF-A | TO-3PL | 4 | Dic | Yes | |||||
pkg_6733 | PWSF0006JA-A | CMFPAK | 6 | Dic | Yes | |||||
pkg_8827 | PTSP0008JB-A | TSSOP | 8 | Dic | Yes | |||||
pkg_6767 | PUSN0005KB-A | VSON | 5 | Dic | Yes | |||||
pkg_6881 | PRSS0003DA-A | TO-92(1) | 3 | Dic | Yes | 4.80mm | 3.80mm | 7.30mm | ||
pkg_7512 | PLZZ0004CC-A | POMM | 3 | Dic | Yes | 4.50mm | 2.50mm | 1.60mm |