Renesas Electronics enables high intelligence, efficiency and Power Factor with DALI and DMX while reducing system cost.

Renesas' Solutions for LED Lighting

Microcontroller
Product Name
Operating Ambient Temperature Ta PFC Control DC/DC Control Communication Evaluation Board User's
Manual
RL78/I1A -40 to +105℃
-40 to +125℃
Single
Interleave
6 ch (max.) Ext-DALI
DMX512
IR, other
EZ-0012
QB-R5F107DE-TB
 
Driver IC
Product Name
Package PFC Function Protect Function Dimmer Datasheet Application Notes
R2A20134 SOP8 Built-in UVLO,OVP      
R2A20134A SOP8 Built-in UVLO, OVP,
OCP, TSD
     
R2A20135 SOP8 Built-in UVLO Built-in  
  • UVLO:Under Voltage Lock Out
  • OVP:Over Voltage Protection
  • OCP:Over Current Protection
  • TSD:Thermal Shutdown
MOSFET
Product Name
Package VSS
(V)
ID
(A)
RDS (on)
Max. (Ω)
Datasheet
RJK4002DPD MP-3A
(SMD)
400 3.2 2.9  
RJK5031DPD 500 3.0 3.2  
RJK6002DPD 600 2.0 6.8