A battery management system (BMS) can be comprised of many functional blocks, including cutoff FETs, a fuel gauge monitor, cell voltage monitor, cell voltage balance, real-time clock (RTC), temperature monitors, and a state machine. There are also many types of battery management ICs available. The grouping of the functional blocks varies widely – from a simple analog front-end that offers balancing and monitoring, and requires a microcontroller (MCU), to a standalone, highly integrated solution that runs autonomously.

This reference design utilizes an ISL94212 Li-ion battery manager IC, which supervises up to 12 series of connected cells. The device provides accurate monitoring and three cell balancing modes – manual balancing mode, timed balancing and auto balance mode with extensive system diagnostics functions. The BMS IC communicates to a host MCU via an SPI interface and to other BMS IC devices using a robust, proprietary, two-wire daisy chain system.

System Benefits

  • Highly integrated MCU
  • Supports both standalone and daisy-chained configurations
  • GUI provided export option for generation of detailed register and/or SPI communications log files
System Block Diagram

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions