Renesas' radiation hardened quad differential line drivers are designed for digital data transmission over balanced lines in low voltage RS-422 protocol applications. CMOS processing assures low power consumption, high speed and reliable operation in the most severe radiation environments.

Documentation & Downloads

Title language Type Sort descending Format File Size Date
Application Notes & White Papers
AN9654: Use of Life Tested Parts Application Note PDF 224 KB
AN9520: Using the HS-26C(T)32RH Radiation Hardened RS-422 Line Receiver Application Note PDF 259 KB
AN9519: Using the HS-26C(T)31RH Radiation Hardened RS-422 Line Driver Application Note PDF 301 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
Intersil Commercial Lab Services Brochure PDF 364 KB
TB399: LET Threshold for SEU of the HS-26C(T)32RH Operating in Failsafe Mode Other PDF 141 KB

News & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Radiation Tolerant Plastic-Package ICs Page Mar 20, 2020
Standard Data Package Page Mar 19, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020