The ISL71091SEH33 is an ultra low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4. 6V to 30V. It uses Intersil’s advanced bipolar technology to achieve 5. 2μVP-P 0. 1Hz to 10Hz noise with an initial voltage accuracy of 0. 05%. The ISL71091SEH33 offers a 3. 3V output voltage option with 6ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package. The ISL71091SEH33 is ideal for high-end instrumentation, data acquisition and processing applications requiring high DC precision where low noise performance is critical.

Features

  • Reference output voltage: 3.3V ±0.05%
  • Accuracy over temperature: ±0.15%
  • Accuracy over radiation: ±0.25%
  • Output voltage noise: 5.2μVP-P typical (0.1Hz to 10Hz)
  • Supply current: 300μA (typical)
  • VOS temperature coefficient: 6ppm/°C maximum
  • Output current capability: 10mA/-5mA
  • Line regulation: 5ppm/V maximum
  • Load regulation (sourcing): 25ppm/mA maximum
  • Operating temperature range: -55°C to +125°C
  • Radiation environment
  • High dose rate (50-300rad(Si)/s): 100krad(Si)
  • Low dose rate (0.01rad(Si)/s): 100krad(Si)*
  • SEL/SEB free (VCC = 36V): 86MeV•cm2/mg *Product capability established by initial characterization. The "EH" version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate.
  • Electrically screened to SMD 5962-14208

Applications

  • Precision voltage sources for data acquisition system for space applications
  • Strain and pressure gauge for space applications
  • Radiation hardened PWM requiring precision outputs

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ DLA SMD Buy Sample
Active CFP Tray 1
Availability
Active CFP Tray 1 5962R1420802VXC
Availability
Active 100 5962R1420802V9A
Availability
Active Die Waffle Pack 1 5962R1420802VXC
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
ISL71091SEH33 Datasheet Datasheet PDF 1.37 MB
User Guides & Manuals
ISL71091SEHXXEV1Z User Guide Manual PDF 362 KB
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Using Voltage References for Precision Signal Paths in Space Applications White Paper PDF 252 KB
Wafer by Wafer Low Dose Rate Acceptance White Paper White Paper PDF 533 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
Intersil Commercial Lab Services Brochure PDF 364 KB
Standard Microcircuit Drawing 5962-14208 (ISL71091SEH10, ISL71091SEH20, ISL71091SEH33, ISL71091SEH40) Other 0 KB
ISL71091SEH33 Neutron Test Report Report PDF 222 KB
ISL71091SEHxx Total Dose Test Report Report PDF 546 KB
ISL71091SEHxx SEE Test Report Report PDF 947 KB

Downloads

Title language Type Format File Size Date
Models
isl71091seh33-design-model Model ZIP 44 KB
Other
ISL71091SEH33EV1Z Design Files Design File ZIP 772 KB

Boards & Kits

Part Number Title Type Company
ISL71091SEH10EV1Z Ultra-Low Noise, High Precision Rad Hard Voltage Reference Evaluation Board Evaluation Renesas
ISL71091SEH20EV1Z Ultra-Low Noise, High Precision Rad Hard Voltage Reference Evaluation Board Evaluation Renesas
ISL71091SEH33EV1Z Ultra-Low Noise, High Precision Rad Hard Voltage Reference Evaluation Board Evaluation Renesas
ISL71091SEH40EV1Z Ultra-Low Noise, High Precision Rad Hard Voltage Reference Evaluation Board Evaluation Renesas

News & Additional Resources

Type Date Sort ascending
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Standard Data Package Page Mar 19, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020