Renesas Piggyback Evaluation Board for RH850/F1x (176 pin package)

The Renesas Piggyback Evaluation Board for RH850/F1x (176 pin package) is intended as a user-friendly evaluation tool for the RH850/F1x microcontroller. 

Features

The piggyback board provides a useful evaluation platform for evaluating the Renesas and 3rd party development tools for coding and debugging using E1 emulator and/or Renesas Flash Programmer. 

The piggyback board may be connected to the host PC using the E1 or E2 on chip debugging interface via USB interface. 

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box.

It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Schematic Diagram

The Schematic diagram and all necessary details to configure the Piggyback board are described in the RH850/F1x-176pin PiggyBack Board User’s Manual.

Layout and Specification

The board dimensions are 160 mm by 100 mm, detailed dimensions are available in the User’s Manual.

Item Specification
MCU Socket Burn-In Socket adapter YAMAICHI or Enplas
Input Clock Main: 8/16/20 MHz (oscillators are included)
Sub: 32.768 KHz
LED Power indicator: red x 3
User: red x 8
Switch Reset x 1
DC Power banana-type Connector 3,3V (red) 5V (red), GND (black)
E1 / E2 Connector 14-pin box Header (1pin/4pin LPD and JTAG)
I/O Pin Connector 2.54 mm pitch connector (double row)

Configuration

  • The Piggyback board can be used in standalone mode. The usage of a mainboard is optional.
  • As different RH850 series are supported by this Piggyback Board, there is no device included. Please make sure to order a RH850/F1x device in 176 pin package separately.
  • The User’s Manual is included on CD-ROM

Target Devices

Family Group
RH850 Family
Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.
Title Document Issue date
RH850/F1K, RL850/F1Kx Getting Started Application Note  R01AN4324ED0200 2018-11-07
RH850/F1x Getting Started Application Note  R01AN4325ED0200 2018-10-23
RH850/F1x-176pin PiggyBack Board V4  R20UT4148ED0110 2017-08-22
Family Device Package File link Version Issue date
RH850 R7F701007 Sample Code V1.00 15-Aug-2016

Ordering Information

These products can be purchased through the normal sales channels.

Product Name Part Number (Ordering Number) Availability
Renesas Piggyback Evaluation Board for RH850/F1x (176 pin package) Y-RH850-F1X-176PIN-PB-T1-V4 Available
Renesas Standard Mainboard (optional) Y-RH850-X1X-T1-V1 Available
Renesas Standard Mainboard without Power Supply Unit (optional) Y-RH850-X1X-MB-T1-V1-JP Available
Renesas Network Mainboard (optional) Y-RH850-X1X-T2-V1 Available
Renesas Network Mainboard without Power Supply Unit (optional) Y-RH850-X1X-MB-T2-V1-JP Available
Renesas Network Mainboard including TFT Display (optional) Y-RH850-X1X-T2-V2 Available
Renesas Network Mainboard including TFT Display without Power Supply Unit (optional) Y-RH850-X1X-MB-T2-V2-JP Available