The X60003 FGA™ voltage references is a very high precision analog voltage reference fabricated in Intersil’s proprietary Floating Gate Analog technology, which achieves superior levels of performance when compared to conventional band gap, buried zener, or XFET™ technologies. FGA™ voltage references feature very high initial accuracy, very low temperature coefficient, excellent long term stability, low noise and excellent line and load regulation, at the lowest power consumption currently available. These voltage references enable advanced applications for precision industrial and portable systems operating at significantly higher accuracy and lower power levels than can be achieved with conventional technologies.

Features

  • Reference output voltage: 4.096V, 5.000V
  • Initial accuracy: ±1.0mV (B grade)
  • Ultra low power supply current: 500nA
  • Low temperature coefficient (B grade): 10ppm/°C
  • 10mA source and sink current capability
  • Very low dropout voltage: 100mV at No Load
  • Input voltage range
  • X60003-41: 4.5V to 9.0V
  • X60003-50: 5.1V to 9.0V
  • 5kV ESD (human body model)
  • Standard package: 3 Ld SOT-23
  • Temp range: -40°C to +85°C

Applications

  • High resolution A/Ds and D/As
  • Digital meters
  • Calibration systems
  • V-F converters
  • Precision current sources
  • Precision regulators
  • Precision oscillators
  • Smart sensors
  • Strain gage bridges
  • Threshold detectors
  • Battery management systems
  • Servo systems

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOT23 Reel 3000
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
X60003 Datasheet Datasheet PDF 912 KB
Application Notes & White Papers
AN1533: X-Ray Effects on Intersil FGA References Application Note PDF 421 KB
AN1494: Reflow and PC Board Assembly Effects on Intersil FGA References Application Note PDF 267 KB
AN177: Voltage Reference Application and Design Note Application Note PDF 1.39 MB
AN9675: A Tutorial in Coherent and Windowed Sampling with A/D Converters Application Note PDF 503 KB
AN9705: A Theoretical View of Coherent Sampling Application Note PDF 287 KB
PCNs & PDNs
PCN10116 - Alternate Manufacturing Site for Assembly of the Listed Intersil SOT23 Packaged Products - Carsem, Ipoh Malaysia (CAM) Product Change Notice PDF 177 KB
Other
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
PIN19006 - Price Increase for the Listed Renesas Electronics America Products Price Increase Notice PDF 257 KB
PIN17006 - Q1 2017 Price Increase Price Increase Notice PDF 227 KB
PA14035 - Data Sheet Specification Correction for the listed Intersil Products Product Advisory PDF 240 KB
PA11031 - Data Sheet Specification Change for Intersil Product X60003* Product Advisory PDF 61 KB
PA10016 - Data Sheet Specification Change for Intersil X60003* Products Product Advisory PDF 45 KB