The ISL60002 FGA voltage references are very high precision analog voltage references fabricated using the Renesas proprietary Floating Gate Analog (FGA) technology and feature low supply voltage operation at ultra-low 350nA operating current. Additionally, the ISL60002 family features guaranteed initial accuracy as low as ±1. 0mV and 20ppm/°C temperature coefficient. The initial accuracy and temperature stability performance of the ISL60002 family, plus the low supply voltage and 350nA power consumption, eliminates the need to compromise thermal stability for reduced power consumption, making it an ideal companion to high resolution, low power data conversion systems. Special Note: Post-assembly x-ray inspection may lead to permanent changes in device output voltage and should be minimized or avoided.

Features

  • Reference voltages: 1.024V, 1.2V, 1.25V, 1.8V, 2.048V, 2.5V, 2.6V, 3.0V, and 3.3V
  • Absolute initial accuracy options: ±1.0mV, ±2.5mV, and ±5.0mV
  • Supply voltage range:
    • ISL60002-10, -11, -12, -18, -20, -25: 2.7V to 5.5V
    • ISL60002-26: 2.8V to 5.5V
    • ISL60002-30: 3.2V to 5.5V
    • ISL60002-33: 3.5V to 5.5V
  • Ultra-low supply current: 350nA typ
  • Low 20ppm/°C temperature coefficient
  • ISOURCE and ISINK = 7mA
  • ISOURCE and ISINK = 20mA for ISL60002-33 only
  • ESD protection: 5.5kV (Human Body Model)
  • Standard 3 Ld SOT-23 packaging
  • Operating temperature range:
    • ISL60002-10, -11, -12, -18, -20, -25, -26, -30: -40°C to +85°C
    • ISL60002-33: -40°C to +105°C
  • Pb-free (RoHS compliant)

Applications

  • High resolution A/Ds and D/As
  • Digital meters
  • Bar code scanners

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOT23 Reel 1000
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
ISL60002 Datasheet Datasheet PDF 2.39 MB
Application Notes & White Papers
AN1533: X-Ray Effects on Intersil FGA References Application Note PDF 421 KB
AN1494: Reflow and PC Board Assembly Effects on Intersil FGA References Application Note PDF 267 KB
AN177: Voltage Reference Application and Design Note Application Note PDF 1.39 MB
AN1325: Choosing and Using Bypass Capacitors Application Note PDF 2.06 MB
AN9675: A Tutorial in Coherent and Windowed Sampling with A/D Converters Application Note PDF 503 KB
AN9705: A Theoretical View of Coherent Sampling Application Note PDF 287 KB
PCNs & PDNs
PCN14050 - Fab site change, C5 Technology transfer to Palm Bay from XFAB and Yamaha for the listed products (Vrefs) Product Change Notice PDF 209 KB
PCN10116 - Alternate Manufacturing Site for Assembly of the Listed Intersil SOT23 Packaged Products - Carsem, Ipoh Malaysia (CAM) Product Change Notice PDF 177 KB
PCN10102 - Alternate Manufacturing Site for Intersil Product ISL60002* - Carsem-S (CAS), Ipoh Malaysia Product Change Notice PDF 39 KB
Other
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
ISL60002XXEVAL1Z User Guide Manual PDF 892 KB
TB475: ISL21009-25 and ISL60002-30 Capacitive Load Drive Capability Other PDF 1.17 MB