Features
- IT(AV) : 0.5 A
- VDRM : 400 V
- IGT : 100 μA
- Non-Insulated Type
- Planar Passivation Type
- Surface Mounted type
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Datasheets & Errata | ||||||
CR05AS-8 Datasheet | – | Datasheet | 128 KB | |||
Other | ||||||
Discrete & Power Devices Brochure | – | Brochure | 3.72 MB | |||
Renesas Discrete Transistor / Diode / Triac / Thyristor General Catalog | – | Brochure | 7.66 MB |