Renesas' bipolar transistors are suitable for a variety of applications such as large current applications and amplifiers, and for support in customers' systems. A comprehensive lineup of small and ultra-small packages is available, as well as dual products that take up little space and other composite products. Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction in mounting area and the number of parts used. Additionally, these devices can be used at high temperatures (up to 175 °C) and offer high power and low Vce (sat).
All products in this family are obsolete or not recommended for new designs. If you are looking for information or documentation for a specific product, please use the site search function to find information.