Overview

Description

Overview

  • MOSFETs suitable for switching (motor drive, etc.) and load switch applications
  • Low on-resistance, high-speed switching, and high-robustness
Basic Information
Parameters N0608N
Production Status Mass Production
PLP -
Package Type TO-252
Nch/Pch Nch
Number of Channels Single
VDSS (V) max. 60
ID (A) 52
RDS (ON) (mohm) max. @10V or 8V 14.3
Ciss (pF) typ. 1950
VGSS (V) +20/-20
Application Industrial, Consumer Use
Mounting Type Surface Mount
QG (nC) typ. 37

Ordering

Orderable Part Name Product Longevity Program (PLP) Production Status 1000 Piece Budgetary Price For MLQ, please inquire. Minimum Order Quantity Package Info Distributors Request Samples Buy Direct
N0608N-ZK-E1-AY
 
- Mass Production call 3000 - 0 Distributors - -

Design Support

My Renesas
Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning
Information for studying and learning about microcontrollers and microprocessors.
FAQ
Frequently asked questions and useful hints for development.
Forum
A forum and community site to share technical information, questions and opinions with others who use Renesas products.

Comparison

Applications

Documentation

Design & Development

Models