Overview

Description

The EU036-MULTISENSEVZ is a proof-of-concept board showcasing the ability to quickly read data from numerous sensors over ASi-5 and to other microcontroller units. Sensors supported on the board measure air or liquid flow rates, relative humidity, temperature, indoor or outdoor air quality, proximity/distance, SpO2/heart rate, or a customer’s own analog sensors. Collateral material available for the EU036-MULTISENSEVZ includes schematics, BOM, and extensive demo software. Jump-start your multi-sensor development with your favorite Renesas MCU and/or ASi-5 bus!

Features

  • Easily connects to existing ASi-5 slave boards and most Renesas microcontrollers
  • Six sensors on board with headers for additional sensor options
  • PMOD, Arduino, and dedicated ASi-5 interfaces
  • Integrated Segger J-Link® onboard debugger
  • Just 1x USB cable needed to debug and power everything

Applications

Documentation

Type Title Date
Manual - Hardware PDF 1.93 MB
Manual - Software PDF 1.36 MB
Quick Start Guide PDF 742 KB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 89 KB
1 item

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

This solution uses the RA2A1 32-bit MCU and shows Renesas’ unique ASi4U-v5 transceiver chip communicating via an ASi-5 bus with multiple sensors.