SuperH high-end microcontrollers and microprocessors are well trusted, have a proven track record and have been used by many customers since their introduction in 1992. The extensive product lineup of SuperH Reduced Instruction Set Computing (RISC) engine MCUs has helped reduce the size of and improve the performance of many applications.
Our product lines include a series with the SH-2 as the CPU core and on-chip large-capacity flash memory and peripheral functions such as a timer, serial I/O, and AD converter, and a series with the SH-4 as the CPU core, which achieves high-speed data processing and is equipped with cache and a memory management unit (MMU).
All products in this family are obsolete or not recommended for new designs. If you are looking for information or documentation for a specific product, please use the site search function to find information.
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
DAC |
USB |
DMA |
Ethernet |
RTC |
LVD |
Human Machine Interface |
PLP |
Pkg. Type |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||
32-bit Microcontrollers (Non Promotion) | SH-1 | 32 | 16 | 0 | 1 | 100 | 3 - 5.5 | 20 | 0 | 32 | 16-bit x 5-ch | Yes | No | No | No | N/A | -20 to 75°C, -40 to 85°C | ||||||
32-bit Microcontrollers (Non Promotion) | SH-1 | 32 | 32 | 0 | 1 | 100 | 3 - 5.5 | 20 | 0 | 32 | 16-bit x 5-ch | Yes | No | No | No | N/A | -20 to 75°C, -40 to 85°C | ||||||
32-bit Microcontrollers (Non Promotion) | SH-1 | 32 | 64 | 0 | 4 | 112, 120 | 3 - 5.5 | 20 | 0 | 40 | 16-bit x 5-ch | 10-bit x 8-ch | Yes | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers (Non Promotion) | SH-1 | 32 | 64 | 0 | 4 | 112, 120 | 3 - 3.6 | 12.5 | 0 | 40 | 16-bit x 5-ch | 10-bit x 8-ch | Yes | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers (Non Promotion) | SH-2 | 32 | 64 | 0 | 4 | 112, 120 | 3 - 5.5, 3 - 3.6 | 16.7, 28.7 | 0 | 82 | 16-bit x 7-ch | 10-bit x 8-ch | Yes | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers (Non Promotion) | SH-2 | 32 | 64 | 0 | 4 | 144 | 3 - 5.5 | 28.7 | 0 | 106 | 16-bit x 7-ch | 10-bit x 8-ch | Yes | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers (Non Promotion) | SH-2 | 32 | 128 | 0 | 4 | 112, 120 | 3 - 5.5, 3 - 3.6 | 16.7, 28.7 | 0 | 82 | 16-bit x 7-ch | 10-bit x 8-ch | Yes | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers (Non Promotion) | SH-2 | 32 | 128 | 0 | 4 | 144 | 3 - 5.5 | 28.7 | 0 | 106 | 16-bit x 7-ch | 10-bit x 8-ch | Yes | No | No | No | N/A | -40 to 85°C | |||||
32-bit Microcontrollers (Non Promotion) | SH-2 | 32 | 256 | 0 | 4 | 112 | 4.5 - 5.5 | 28.7 | 0 | 82 | 16-bit x 7-ch | 10-bit x 8-ch | Yes | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers (Non Promotion) | SH-2 | 32 | 256 | 0 | 4 | 144 | 4.5 - 5.5 | 28.7 | 0 | 106 | 16-bit x 7-ch | 10-bit x 8-ch | Yes | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers | SH-2 | 32 | 128 | 0 | 4 | 80 | 4 - 5.5 | 50 | 0 | 54 | 16-bit x 7-ch | 10-bit x 12-ch | Yes | No | No | No | N/A | -40 to 85°C | |||||
32-bit Microcontrollers (Non Promotion) | SH-2 | 32 | 128 | 0 | 8 | 100 | 4.5 - 5.5 | 40, 50 | 1 | 69 | 16-bit x 7-ch | 10-bit x 16-ch | Yes | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers | SH2-DSP | 32 | 256 | 0 | 8 | 176 | 3 - 3.6 | 60 | 0 | 118 | 16-bit x 9-ch | 10-bit x 8-ch | 8-bit x 2-ch | Yes | No | No | No | N/A | -20 to 75°C | ||||
32-bit Microcontrollers | SH-2 | 32 | 256 | 0 | 16 | 100, 112 | 3 - 5.5 | 80 | 0 | 73 | 16-bit x 11-ch | 10-bit x 8-ch | Yes | No | No | No | N/A | -20 to 85°C, -40 to 85°C | |||||
32-bit Microcontrollers | SH-2 | 32 | 256 | 0 | 16 | 112 | 3 - 5.5 | 80 | 0 | 84 | 16-bit x 11-ch | 10-bit x 8-ch | Yes | No | No | No | N/A | -20 to 85°C, -40 to 85°C | |||||
32-bit Microcontrollers | SH-2 | 32 | 256 | 0 | 16 | 144 | 3 - 5.5 | 80 | 0 | 108 | 16-bit x 11-ch | 10-bit x 8-ch | Yes | No | No | No | N/A | -20 to 85°C, -40 to 85°C | |||||
32-bit Microcontrollers | SH-2 | 32 | 32 | 0 | 2 | 80 | 4 - 5.5 | 40 | 0 | 54 | 16-bit x 7-ch | 10-bit x 8-ch | No | No | No | No | N/A | -40 to 85°C | |||||
32-bit Microcontrollers | SH-2 | 32 | 256 | 0 | 4 | 80 | 4 - 5.5 | 50 | 0 | 54 | 16-bit x 7-ch | 10-bit x 12-ch | No | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers | SH-2 | 32 | 64 | 0 | 4 | 80 | 4 - 5.5 | 50 | 0 | 54 | 16-bit x 7-ch | 10-bit x 12-ch | No | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers | SH-2 | 32 | 128 | 0 | 4 | 80 | 4 - 5.5 | 50 | 0 | 54 | 16-bit x 7-ch | 10-bit x 12-ch | No | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers | SH-2 | 32 | 256 | 0 | 8 | 112 | 3 - 3.6 | 50 | 0 | 82 | 16-bit x 7-ch | 10-bit x 8-ch | Yes | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers | SH-2 | 32 | 256 | 0 | 8 | 144 | 3 - 3.6 | 50 | 0 | 106 | 16-bit x 7-ch | 10-bit x 8-ch | Yes | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers | SH-2 | 32 | 256 | 0 | 8 | 80 | 4 - 5.5 | 80 | 0 | 57 | 16-bit x 11-ch | 10-bit x 12-ch | No | No | No | No | N/A | -20 to 85°C, -40 to 85°C | |||||
32-bit Microcontrollers (Non Promotion) | SH-2 | 32 | 256, 384, 512 | 0 | 16, 12 | 100 | 4.5 - 5.5 | 64, 80 | 1, 2 | 57 | 16-bit x 10-ch | 12-bit x 16-ch | Yes | No | No | No | N/A | LQFP | -40 to 85°C, -40 to 125°C | ||||
32-bit Microcontrollers | SH-2 | 32 | 64 | 0 | 4 | 80 | 4 - 5.5 | 50 | 0 | 54 | 16-bit x 7-ch | 10-bit x 12-ch | Yes | No | No | No | N/A | -20 to 75°C, -40 to 85°C | |||||
32-bit Microcontrollers | SH-2 | 32 | 256 | 0 | 8 | 100 | 4 - 5.5 | 80 | 0 | 75 | 16-bit x 11-ch | 10-bit x 12-ch | No | No | No | No | N/A | -20 to 85°C, -40 to 85°C | |||||
32-bit Microcontrollers | SH-2A | 32 | 384, 512 | 0 | 24, 32 | 144 | 3 - 3.6 | 160 | 75 | 16-bit x 11-ch | 12-bit x 8-ch | 8-bit x 2-ch | Yes | No | No | No | 2029 Jan | LQFP | -40 to 85°C | ||||
32-bit Microcontrollers | SH-2A | 32 | 512, 768, 1024 | 32 | 64, 96, 128 | 176 | 3 - 3.6 | 100, 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No, Yes | No | No | 2027 Dec, 2029 Jan, 2034 Jan | LFBGA, LQFP | -40 to 85°C | 29.49 | ||
32-bit Microcontrollers | SH2A-FPU | 32 | 512, 768, 1024 | 32 | 64, 96, 128 | 176 | 3 - 3.6 | 100, 200 | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 10, USB Peripheral, USB Ports (ch) x 1 | Yes | No, Yes | No | No | 2027 Dec, 2029 Jan, 2034 Jan | LFBGA, LQFP | -40 to 85°C | 42.44 | ||
32-bit Microcontrollers | SH-2A | 32 | 256, 512 | 32 | 32, 64 | 120 | 4.5 - 5.5, 3 - 3.6 | 100, 160 | 1 | 85 | 16-bit x 11-ch | 12-bit x 16-ch | Yes | No | No | No | 2029 Jan | LQFP | -40 to 85°C | 15.67 | |||
32-bit Microcontrollers | SH2A-FPU | 32 | 256, 512 | 32 | 64, 32 | 120 | 3 - 3.6, 4.5 - 5.5 | 100, 160 | 1 | 85 | 16-bit x 11-ch | 12-bit x 16-ch | Yes | No | No | No | 2029 Jan | LQFP | -40 to 85°C | 16.26 | |||
32-bit Microcontrollers | SH-2A | 32 | 128, 256 | 0 | 12, 8 | 100 | 3 - 5.5 | 100 | 71 | 16-bit x 11-ch | 12-bit x 8-ch | Yes | No | No | No | 2029 Jan | LQFP | -20 to 85°C, -40 to 85°C | 29.49 | ||||
32-bit Microcontrollers | SH2A-FPU | 32 | 0 | 0 | 1600 | 144 | 3 - 3.6 | 144 | 2 | 80 | 16-bit x 7-ch | 10-bit x 6-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host and more... |
Yes | No | Yes | No | Display Function | 2029 Jan | LQFP | -20 to 85°C, -40 to 85°C | 13.28 | |
32-bit Microcontrollers | SH2A-FPU | 32 | 0 | 0 | 1600 | 176 | 3 - 3.6 | 144 | 2 | 104 | 16-bit x 7-ch | 10-bit x 6-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host and more... |
Yes | No | Yes | No | Display Function | 2029 Feb | LQFP | -20 to 85°C, -40 to 85°C | 15.49 | |
32-bit Microcontrollers | SH2A-FPU | 32 | 0 | 0 | 2624 | 208 | 3 - 3.6 | 266 | 3 | 111 | 16-bit x 7-ch | 10-bit x 6-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host and more... |
Yes | No | Yes | No | Display Function | 2029 Feb | LQFP | -20 to 85°C, -40 to 85°C | 21.08 | |
32-bit Microcontrollers | SH2A-FPU | 32 | 0 | 0 | 2624 | 256, 272 | 3 - 3.6 | 266 | 3 | 149 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host and more... |
Yes | No | Yes | No | Display Function | 2029 Feb | FBGA, LQFP | -20 to 85°C, -40 to 85°C | 25.36 | |
32-bit Microcontrollers | SH2A-FPU | 32 | 0 | 0 | 1344 | 120 | 3 - 3.6 | 216 | 2 | 73 | 16-bit x 7-ch | 10-bit x 6-ch | USB Endpoints x 10, USB Host, USB Isochronous Transfer Support and more... |
Yes | No | Yes | No | 2029 Feb | LQFP | -40 to 85°C | 11.54 | ||
32-bit Microcontrollers | SH2A-FPU | 32 | 0 | 0 | 1344 | 144 | 3 - 3.6 | 216 | 2 | 94 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Host, USB Isochronous Transfer Support and more... |
Yes | No | Yes | No | 2029 Feb | LQFP | -40 to 85°C | 13.01 | ||
32-bit Microcontrollers | SH-2A | 32 | 512, 768 | 0 | 24, 32 | 144 | 3 - 5.5 | 100 | 99 | 16-bit x 11-ch | 12-bit x 8-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | 2029 Jan | LQFP | -20 to 85°C, -40 to 85°C | 43.99 | |||
32-bit Microcontrollers | SH-2A | 32 | 512, 768, 1024 | 0 | 24, 32 | 176 | 3 - 5.5 | 100 | 1 | 113 | 16-bit x 11-ch | 12-bit x 12-ch | 8-bit x 2-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | 2029 Jan | LQFP | -20 to 85°C, -40 to 85°C | 46.57 | |
32-bit Microcontrollers | SH-4A | 32 | 1024 | 280 | 176 | 3 - 5.5 | 160 | 4 | 12-bit x 16-ch | No | No | No | No | N/A | -40 to 125°C | ||||||||
32-bit Microcontrollers | SH-4A | 32 | 1536 | 0 | 536 | 176 | 3 - 5.5 | 240 | 4 | 108 | 16-bit x 6-ch, 32-bit x 5-ch | 12-bit x 16-ch | Yes | No | No | No | N/A | -40 to 105°C | |||||
32-bit Microcontrollers | SH-3 | 32 | 0 | 0 | 0 | 176 | 3 - 3.6 | 133 | 72 | 16-bit x 1-ch, 32-bit x 3-ch | 10-bit x 4-ch | 8-bit x 2-ch | Yes | No | Yes | No | 2025 Mar | LQFP | -20 to 75°C | ||||
32-bit Microcontrollers | SH-3 | 32 | 0 | 0 | 0 | 208, 240 | 3 - 3.6 | 100, 133, 167, 200 | 96 | 16-bit x 1-ch, 32-bit x 3-ch | 10-bit x 8-ch | 8-bit x 2-ch | Yes | No | Yes | No | 2025 Mar | HFQFP, LFBGA, LQFP | -20 to 75°C | 26.77 | |||
32-bit Microcontrollers | SH3-DSP | 32 | 0 | 0 | 16 | 240 | 2.6 - 3.6 | 100, 160 | 104 | 16-bit x 1-ch, 32-bit x 3-ch | 10-bit x 6-ch | 8-bit x 2-ch | USB Endpoints x 127, USB Host and more... |
No, Yes | No | Yes | No | 2025 Mar | HFQFP, LFBGA | -20 to 75°C | 35.07 | ||
32-bit Microcontrollers | SH-4A | 32 | 0 | 0 | 32 | 440 | 3 - 3.6 | 533 | 2 | 171 | 16-bit x 5-ch, 32-bit x 9-ch | 10-bit x 8-ch | USB Endpoints x 127, USB Hi-Speed Support, USB Host and more... |
Yes | Yes | Yes | No | Display Function | 2025 Mar | FBGA | -40 to 85°C | ||
32-bit Microcontrollers | SH-4 | 32 | 0 | 0 | 0 | 208, 256, 292 | 3 - 3.6 | 200, 240 | 28 | 32-bit x 5-ch | Yes | No | Yes | No | 2025 Mar | BGA, FBGA, HFQFP | -20 to 75°C, -40 to 85°C | 34.73 | |||||
32-bit Microcontrollers | SH-4 | 32 | 0 | 0 | 0 | 256, 292 | 3 - 3.6 | 240 | 40 | 32-bit x 5-ch | Yes | No | Yes | No | 2025 Mar | BGA, FBGA, HFQFP | -20 to 75°C, -40 to 85°C | ||||||
32-bit Microcontrollers | SH-4A | 32 | 0 | 0 | 152 | 436 | 3 - 3.6 | 600 | 111 | 32-bit x 6-ch | Yes | No | No | No | Display Function | N/A | HFBGA | -20 to 85°C, -40 to 85°C |