Renesas’ broad portfolio of 8-, 16- and 32-bit microcontrollers (MCUs) and microprocessors (MPUs) are available in a wide array of memory and package options. Renesas MCUs and MPUs are fast, highly reliable, low in cost, and deliver eco-friendly performance. Incorporating the latest process technology to enable large-capacity flash memory integration, our MCUs and MPUs are used in a wide array of applications, including demanding fields that require high quality and high reliability.