The R1RP0416D Series is a 4-Mbit High-Speed static RAM organized 256-k word × 16-bit. It has realized High-Speed access time by employing CMOS process (6-transistor memory cell) and High-Speed circuit designing technology. It is most appropriate for the application which requires High-Speed, high density memory and wide bit width configuration, such as cache and buffer memory in system. It is packaged in 400-mil 44-pin plastic SOJ and 400-mil 44-pin plastic TSOPII.

Features

  • Directly TTL compatible

Product Options

Orderable Part ID Part Status Pkg. Type Carrier Type Buy Sample
Active TSOP(2)
Availability
Active TSOP(2)
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
R1RP0416D Series Datasheet 日本語 Datasheet PDF 538 KB
R1RP0416D Series Datasheet PDF 117 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 1.46 MB
Other
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB