The 71124 5V CMOS SRAM is organized as 128K x 8. The JEDEC centerpower/GND pinout reduces noise generation and improves system performance. All bidirectional inputs and outputs of the 71124 are TTL-compatible and operation is from a single 5V supply. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.

Features

  • JEDEC revolutionary pinout (center power/GND) for reduced noise.
  • Equal access and cycle times – Commercial and Industrial: 12/15/20ns
  • One Chip Select plus one Output Enable pin
  • Bidirectional inputs and outputs directly TTL-compatible
  • Low power consumption via chip deselect
  • Available in a 32-pin 400 mil Plastic SOJ packages

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
71124S12YG
Active SOJ 32 C Yes Tube
Availability
71124S12YG8
Active SOJ 32 C Yes Reel
Availability
71124S15YG
Active SOJ 32 C Yes Tube
Availability
71124S15YG8
Active SOJ 32 C Yes Reel
Availability
71124S15YGI
Active SOJ 32 I Yes Tube
Availability
71124S15YGI8
Active SOJ 32 I Yes Reel
Availability
71124S20YG
Active SOJ 32 C Yes Tube
Availability
71124S20YG8
Active SOJ 32 C Yes Reel
Availability
71124S20YGI
Active SOJ 32 I Yes Tube
Availability
71124S20YGI8
Active SOJ 32 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
71124 Data Sheet Datasheet PDF 87 KB
Downloads
71124 IBIS Model Model - IBIS ZIP 5 KB