High-speed analog output photocouplers (optocouplers) are optically coupled isolators containing an aluminum gallium arsenide (AlGaAs) LED on the light emitting diode (input side) and a PIN photodiode and high-speed amplifier transistor on the output side in a single chip. These devices can be used in a wide variety of high-density applications including computer and peripheral devices, general-purpose inverters, substitutions for relays and pulse transformers, power supplies, interfaces for measurement or control equipment, and Power over Ethernet, modems, and other communications devices.

Documentation

Type Title Date
Brochure PDF 5.20 MB 日本語
Brochure PDF 5.14 MB 日本語
Brochure PDF 3.78 MB 日本語
Brochure PDF 7.93 MB 日本語 , 简体中文
Application Note PDF 231 KB 日本語
5 items