Overview
Description
The HXT8201 VCSEL driver is a key component for compact, robust, low-power optical transmitter modules. In conjunction with the VCSEL, the chip handles the complete digital-to-optical conversion, including CML input, laser driver, drive control, and supervision. Standard silicon technology and a small number of additional components allow for cost-effective and compact assemblies.
Features
- Low power consumption of 118mW per channel while delivering 5mA average and 5mA modulation current
- User selectable: Input equalization, output peaking, polarity inversion, interrupt masks
- Compatible with common cathode and isolated VCSEL arrays
- 2-wire, I2C compatible control interface
- Up to 10mA IAVG and 10mA IMOD current
- Suitable for TO Can applications
- SFP MSA compatible
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 218 KB | |
End Of Life Notice | PDF 1.11 MB | |
Product Advisory | PDF 115 KB | |
Product Advisory | PDF 114 KB | |
Product Change Notice | PDF 134 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)