The ISL3245xE are 3. 3V to 5V powered, fault protected, extended Common-Mode Range (CMR) differential transceivers for balanced communication. The RS-485 bus pins (driver outputs and receiver inputs) are protected against overvoltages up to ±60V, and against ±15kV ESD strikes. These transceivers operate in environments with common-mode voltages up to ±20V (exceeds the RS-485 requirement), making this RS-485 family one of the most robust on the market. The transmitters are RS-485 compliant with VCC ≥ 4. 5V and deliver a 1. 1V differential output voltage into the RS-485 specified 54Ω load even with VCC = 3V. The receiver (Rx) inputs feature a full fail-safe design that ensures a logic-high Rx output if the Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. The Rx full fail-safe operation is maintained even when the Rx input polarity is switched (cable invert function on ISL32457E and ISL32459E). The ISL32457E and ISL32459E include a cable invert function that reverses the polarity of the Rx and Tx bus pins in case the cable is misconnected during installation.

Features

  • Fault protected RS-485 bus pins: up to ±60V
  • Extended common-mode range: ±20V larger than required for RS-485
  • ±15kV HBM ESD protection on RS-485 bus pins
  • Wide supply range: 3V to 5.5V
  • Cable invert pin (ISL32457E and ISL32459E only) corrects for reversed cable connections while maintaining Rx full fail-safe functionality
  • 1/4 unit load for up to 128 devices on the bus
  • High transient overvoltage tolerance: ±80V
  • Full fail-safe (open, short, terminated) RS-485 receivers
  • Choice of RS-485 data rates: up to 20Mbps
  • Low quiescent supply current: 2.1mA

Applications

  • Utility Meters/Automated Meter Reading Systems
  • Air Conditioning Systems
  • Security Camera Networks
  • Building Lighting and Environmental Control Systems
  • Industrial/Process Control Networks

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOICN Tube 1000
Availability
Active SOICN Reel 2500
Availability
Active SOICN Reel 250
Availability
Active MSOP Tube 50
Availability
Active MSOP Reel 2500
Availability
Active MSOP Reel 250
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
ISL32450E, ISL32452E, ISL32453E, ISL32455E, ISL32457E, ISL32458E, ISL32459E Datasheet Datasheet PDF 963 KB
Application Notes & White Papers
R15AN0002: RS-485 Transient Protection in Industrial DC-Supply Buses Application Note PDF 178 KB
RS-485 Transceiver Tutorial 简体中文 White Paper PDF 246 KB
AN1991: Isolating RS-485 Interfaces with High-Speed Digital Optocouplers Application Note PDF 513 KB
AN1990: RS-485 Transceivers in J1708 Physical Layer Applications of Heavy Duty Vehicles Application Note PDF 826 KB
AN1987: RS-485 External Fail-Safe Biasing for Isolated Long Haul Buses Application Note PDF 443 KB
AN1986: External Fail-Safe Biasing of RS-485 Networks Application Note PDF 582 KB
AN1985: Transient Protection for the Standard RS-485 Transceiver: ISL3152E Application Note PDF 335 KB
AN1989: RS-422 vs RS-485: Similarities and Key Differences Application Note PDF 440 KB
AN1978: Surge Protection for Intersil's Standard RS-485 Transceivers Application Note PDF 369 KB
AN1976: Important Transient Immunity Tests for RS-485 Networks Application Note PDF 338 KB
AN1979: Surge Protection simplified with Intersil's Overvoltage Protected (OVP) Transceivers Application Note PDF 500 KB
AN1977: Transient Voltage Suppressors: Operation and Features Application Note PDF 365 KB
AN1980: Ground Potential Differences: Origin and Remedies Application Note PDF 375 KB
PCNs & PDNs
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
Downloads
isl32453emsop5v Model IBS 33 KB
isl32453esoic3v Model IBS 34 KB
isl32453emsop3v Model IBS 34 KB
isl32453esoic5v Model IBS 33 KB
Other
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB
TB506: Functional Principles of RS-485 Drivers and Receivers Other PDF 156 KB
TB509: Detecting Bus Signals Correctly with Failsafe Biased RS-485 Receivers Other PDF 240 KB
TB511: The Unit Load Concept Other PDF 253 KB
TB505: Understanding the Difference between HBM and IEC 61000-4-2 ESD Immunity Other PDF 254 KB