The ISL32743E is a galvanically isolated high-speed differential bus transceiver, designed for bidirectional data communication on balanced transmission lines. The device uses Giant Magnetoresistance (GMR) as its isolation technology. The part is available in a 16 Ld SOICW package providing a true 8mm creepage distance. A unique ceramic/polymer composite barrier provides excellent isolation and 44, 000 years of barrier life. The device is compatible with 3V and 5V input supplies, allowing an interface to standard microcontrollers without additional level shifting. Current limiting and thermal shutdown features protect against output short circuits and bus contention that may cause excessive power dissipation. Receiver inputs are a full fail-safe design, ensuring a logic high R-output if A/B are floating or shorted.

Features

  • 40Mbps data rate
  • 2.5kVRMS isolation/600VRMS working voltage
  • 3.3V bus
  • 20ns propagation delay
  • 5ns pulse skew
  • 1/5 unit load allows up to 160 devices on the bus
  • 50kV/μs (typical), 30kV/μs (minimum) common-mode transient immunity
  • 16.5kV ESD protection
  • Low EMC footprint
  • Thermal shutdown protection
  • Temperature range: -40°C to +85°C
  • Meets or exceeds ANSI RS-485 and ISO 8482:1987(E)
  • True 8mm 16 Ld SOICW packages
  • UL 1577 recognized
  • VDE V 0884-11 pending

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOICW Tube 46
Availability
Active SOICW Reel 1000
Availability
Active SOICW Reel 250
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
ISL32743E Datasheet Datasheet PDF 808 KB
Application Notes & White Papers
R15AN0002: RS-485 Transient Protection in Industrial DC-Supply Buses Application Note PDF 178 KB
AN1991: Isolating RS-485 Interfaces with High-Speed Digital Optocouplers Application Note PDF 513 KB
AN1990: RS-485 Transceivers in J1708 Physical Layer Applications of Heavy Duty Vehicles Application Note PDF 826 KB
AN1988: Isolated RS-485 Repeaters, the Backbone of Industrial Long Haul Networks Application Note PDF 769 KB
AN1987: RS-485 External Fail-Safe Biasing for Isolated Long Haul Buses Application Note PDF 443 KB
AN1986: External Fail-Safe Biasing of RS-485 Networks Application Note PDF 582 KB
AN1985: Transient Protection for the Standard RS-485 Transceiver: ISL3152E Application Note PDF 335 KB
AN1989: RS-422 vs RS-485: Similarities and Key Differences Application Note PDF 440 KB
AN1976: Important Transient Immunity Tests for RS-485 Networks Application Note PDF 338 KB
AN1977: Transient Voltage Suppressors: Operation and Features Application Note PDF 365 KB
AN1978: Surge Protection for Intersil's Standard RS-485 Transceivers Application Note PDF 369 KB
AN1979: Surge Protection simplified with Intersil's Overvoltage Protected (OVP) Transceivers Application Note PDF 500 KB
AN1980: Ground Potential Differences: Origin and Remedies Application Note PDF 375 KB
Other
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
TB506: Functional Principles of RS-485 Drivers and Receivers Other PDF 156 KB
TB509: Detecting Bus Signals Correctly with Failsafe Biased RS-485 Receivers Other PDF 240 KB
TB511: The Unit Load Concept Other PDF 253 KB
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB