The use of advanced radar systems is key to autonomous driving. Radar provides reliable information on the environment, even in low light and adverse weather conditions. Renesas is developing a new family of radar transceivers based on RFCMOS technologies designed to meet the demanding requirements of ADAS and Level 3+ autonomous driving applications.

Videos & Training

RAA270205 Radar Transceiver

Renesas is entering the automotive radar market with a new family of radar transceivers for ADAS and Level 3+ autonomous driving. Gain insight into the Renesas solution and find out how to achieve high-definition imaging radar with Renesas’ high-performance 28nm RF CMOS radar transceiver designed for the highest accuracy.